Stainless steel single door, with integrated rain hood enclosure
Hover to magnify image or click to enlarge

Seinäkotelot, ruostumaton teräs, yksiovinen sadekatoksella, AFS

The stainless steel single door wall mounted enclosure range, AFS, has an integrated sloping roof and IP 66 protection degree. The risk for component failure, and with that, unnecessary downtime is eliminated as water and dust are prevented from entering the enclosure thanks to the sloping roof and the high protection degree. The AFS range is ideal for industries such as food and beverage and pharmaceuticals, as well as almost all other environments, grade dependant.

Read more Read less

Industry Standards

CE, UK CA, UL, DNV, EAC

Read more Read less Print This Page
Details

Features

Specifications

Finish Brushed

Diagrams

Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.