Liukumutterit asennuskiskoille, GLM
Hover to magnify image or click to enlarge
Liukumutterit asennuskiskoille, GLM
These mounting rail sliding nuts allow components to be fixed in any position on the rail, which means components and equipment can be easily installed exactly where required.
Details
Benefits
Resources
Compatible Products
Features
- Description: Sliding nuts to be used with CP mounting rails and CLPF mounting profiles for easy installation of components.
- Material: Zinc plated steel.
- Pack quantity: 50 pieces.
Specifications
Material
Mild Steel
Finish
Zinc Plated
Thickness
0.04in
Thickness
1mm
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.