Asennuslevyn kiinnikkeet | Lattiakaapit, MPA-P
Hover to magnify image or click to enlarge
Asennuslevyn kiinnikkeet | Lattiakaapit, MPA-P
This mounting plate fixation kit makes it possible to position the mounting plate, which has to be obtained separately, at the desired depth within the enclosure for maximum flexibility.
Details
Benefits
Resources
Compatible Products
Features
- Description: To fix mounting plates in the enclosure, including brackets for depth adjustment in steps of 25 mm. Brackets are needed when an extra mounting plate is required or when the enclosure is ordered without mounting plate (PE).
- Material: 3 mm zinc plated steel.
- Pack quantity: 2 top brackets, 2 bottom sliding brackets and 2 adjustment brackets with mounting accessories.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.