Hygienic Design Side Panels, SPMHD
Hover to magnify image or click to enlarge
Hygienic Design Side Panels, SPMHD
The side panels are designed to maintain the ingress protection that prevents liquid or particulates from entering the enclosure, protecting electrical components inside the enclosure. Sealed by a one-piece blue silicone gasket. The panels are fastened to the enclosure with welded studs on the inside of the panel, maintaining the catch-free, smooth outside surfaces to prevent hygienic risks.
Details
Resources
Features
- A one-piece, removable blue silicone gasket with molded corners helps ensure proper sealing, and is easy to replace, clean, maintain and install. The silicone is FDA 21 CFR 177.2600 compliant
- 400 pre-grained stainless steel, polished to Ra < 0.8 µm
- Complies with IP66/69 | TYPE 4X, 12, 13 | IK10
- Pack quantity: 2 panels with mounting accessories
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.