Heavy Duty Profiles For 19-Inch Profiles Fixing, CIB-HD
Heavy Duty Profiles For 19-Inch Profiles Fixing, CIB-HD
These profiles, designed for mounting 19" vertical profiles, offer adjustable depth to accommodate various configurations. They are securely fastened to the enclosure’s frame to ensure robust fixation and are tested to withstand loads of up to 250 kg.
Details
Resources
Features
- Description: For fitting 19" vertical profiles CIP/CIPD in 600 mm and 800 mm wide enclosures. Fully adjustable in depth.
- Material: 3 mm zinc plated steel.
- Maximum Load: 2500N per pair.
- Pack quantity: 2 profiles with mounting accessories.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.