Hazardous Locations > Hazardous Location Enclosures >;  Hazardous Location Enclosures and Accessories; LEDHL24V12; LEDHL24V24; LEDHL24V36; LEDHL24V48
Hover to magnify image or click to enlarge

LED-valot räjähdysvaarallisiin kohteisiin, LEDHL

Hazardous Location LED Strip Lights provide enclosure illumination in hazardous environments. These lights are ideal for remote and darkened enclosure applications in Class 1, Division 2 hazardous areas. With a robust design, these lights have a life span of 100,000 hours and superior lighting performance with easy field angle adjustment brackets. These versatile, light-weight LED lights provide mounting flexibility and are easy to install in an enclosure.

Read more Read less

Industry Standards

UL 844 Listed; File No. E492323

cUL Listed per CSA C22.2 No. 137; File No. E492323

Class I, Division 2 Groups A, B, C, D, T4*; Class II , Division 2,

Groups F, and G, T6; Class III ; Class I, Zone 2, Group IIC ; Zone 22

IEC 60529, IP66/67

*T3C for simultaneous exposure rating, Class I Div. 2 & Class II , Div.

2

Read more Read less Print This Page
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.