Ergonomic material handling solutions

Ergonomic Line Hero Banner
Ergonomic material handling solutions

Minimize the risk of injuries and streamline workflow with the nVent HOFFMAN Ergonomic Material Handling Line


Improve the safety and efficiency of your panel-building workflow with top-notch nVent HOFFMAN Ergonomic Material Handling solutions. Our product range is crafted to simplify and streamline traditional manual tasks like machining, assembling, wiring, and testing enclosures. Additionally, it helps reduce strain on workers' bodies, minimizing the risk of injuries.

  • Enhance worker comfort and safety
  • Improve organization and efficiency
  • Streamline workflow

Simplify handling with the ETT500 Storage and Transportation Trolley


Specially designed for organizing, transporting, and storing mounting plates and enclosure panels, the nVent HOFFMAN ETT500 Storage and Transportation Trolley makes it safer, easier, and more comfortable for workers to access, handle, and move equipment.

  • Adjustable frame and support arms
  • Lockable castor wheels make it easy to move the trolley and secure it in place 

Using ergonomic solutions can help reduce muscle and joint injuries and disorders by over 50%.

 

Learn more

Trolley detail view

test

Simplify assembly with the EAT300 Assembly Table

 

The nVent HOFFMAN EAT300 Assembly table, with adjustable height and multi-angle tilting, makes it easier and more comfortable for workers to assemble and wire electrical panels. The ergonomic design reduces unnecessary body movements, minimizes exertion and lifting, and makes it easier to reach components. 


Whether standing or sitting, workers can equip control cabinets ergonomically in the position that best suits them. The frame is height adjustable and can be tilted up to 90 degrees. This makes it easy for workers to adjust and set the work surface in a range of positions to comfortably assemble components on the control panels.
 

The electrically operated table provides a safer, more efficient, and ergonomic work environment with a standard load capacity of 350 kg and a maximum working width of 2150 mm when using a table extension (sold separately).

 

The table can be fitted with extensions to further enhance worker safety when handling heavy loads. Its versatile clamping system includes top and bottom clamps for securely attaching the mounting plate to the assembly table. In addition, the slider profile equipped with special rollers makes it easy to slide the assembled mounting plate sideways into the enclosure, providing extra support for heavier loads.

 

Learn more
 

HO1F03


Got Questions? We’ve Got Answers!


Reach out to our experts by completing this quick form. We’re ready to help you move forward.