Water Chiller Solutions

Chiller Solutions

nVent HOFFMAN Chiller solutions provide a worry-free confidence that your critical electrical systems and machinery are protected to maximize uptime and extend life.
 

Chillers help create optimal conditions for the reliable operation of products, mechanisms, and machinery in a variety of industries.

nVent HOFFMAN Chillers are configurable and available in a wide range of capacities to provide flexibility to meet precise cooling requirements. 

They’re designed to minimize footprint, be serviced and maintained easily, and integrate with other products for a scalable system solution.

HOFFMAN-3DR-N1387303-14kWChillerFamily-UKEN_front.png



Our Chiller range is available in several sizes with a large variety of features 

Chillers can be used to cool critical equipment or paired with air-to-water heat exchangers for enclosure cooling.

  • With over 40 configuration options, in the 900W to 134kW capacity range, the Chiller can be optimized to fit specific equipment needs across a variety of industries.
  • The small footprint design saves critical space for machinery and equipment.
  • Eco-friendly design available with high performing, energy efficient fans and Microchannel Condensers to reduce the amount of refrigerant required.
  • A precision up to ±0.5°C can be achieved for high quality production and system reliability.
  • Available in indoor or outdoor installation allows for maximum location flexibility.
  • Designed for serviceability to keep critical systems running, combined with nVent’s industry leading service and support.
     



FEATURED PRODUCTS

HOFFMAN-3DR-N02949-DoorMountChiller-USEN_chiller_left

14kW Side-Mount Chiller

The nVent HOFFMAN 14 kW Chiller provides precise temperature control to maximize efficiency by managing the heat generated by the batteries in BESS applications.

Learn More
REF_Photo_TCW08-19

Industrial MiniChiller, TCW

The Industrial Water MiniChiller provides precision and reliability in a compact design. The high cooling precision enhances production quality, leading to more consistent and superior outcomes.

Learn More
REF_Photo_TALA1-A8

Industrial Chiller, TAL

The Industrial Water Chiller provides precision and reliability in a modular design. Corrosion resistant components allow for units to be easily maintained and reduce downtime.​

Learn More

GET IN TOUCH