WBT Double Splice Black
Hover to magnify image or click to enlarge

Wire Basket Tray Double Splice Kit, Black, Electrogalvanized

Catalog#: WBTDBLSPLICEBA

The nVent CADDY Wire Basket Tray Double Splice facilitates the joining of wire basket trays together. Designed for tray depths of four inches deep and greater, the Double Splice reduces the total number of splices required to secure a cable tray. Simply slide the large washer along the inside of the tray, attach the long washer from the outside and secure the connection by screwing on the nut. Contractors can depend on the Double Splice for a secure and safe solution for datacom-based applications.

Read more Read less
  • ​CE, nVent CADDY Wire Basket Tray System
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Diagrams

Application images Resources Compatible Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy