Wire Basket Tray Double Splice
Hover to magnify image or click to enlarge
Wire Basket Tray Double Splice
The nVent CADDY Wire Basket Tray Double Splice facilitates the joining of wire basket trays together. Designed for tray depths of four inches deep and greater, the Double Splice reduces the total number of splices required to secure a cable tray. Simply slide the large washer along the inside of the tray, attach the long washer from the outside and secure the connection by screwing on the nut. Contractors can depend on the Double Splice for a secure and safe solution for datacom-based applications.
Details
Application images
Resources
Compatible Products
Features
- Easy-to-use, requiring only simple hand tools to install
- Three-piece bolt, washer and nut combination
- Ensures a stable and tight fit between tray sections
- Works with a wide range of tray sizes and configurations
Specifications
Lentolehtinen
Certifications
UL CYNW.E324325
English
NEMA BI 50015
UL CYNW.E324325
NEMA BI 50015
CE, nVent CADDY Wire Basket Tray System
English
EN 61537:2007, IEC 61537:2023, LVD 2014/35/EU
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.