PH3008.eps image
Hover to magnify image or click to enlarge

Telescoping  box bracket 432–660 mm stud space, 38 mm, 54 mm, 63.5 mm box depth

Catalog#: TSGB24

The nVent CADDY Telescoping Screw Gun Box Bracket is a simple and intuitive support for mounting electrical boxes within stud wall applications. This solution delivers traditional mounting, which allows the bracket to bend for multiple depths and install easily with single or multiple electrical boxes. The notched and clearly marked bend points make installation safe, fast and easy.

Read more Read less
  • UL
  • cUL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Application images Resources Video
Telescoping Screw Gun Box Bracket

Play

Compatible Items
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy