Telescoping box bracket 400–635 mm stud space 38 mm, 54 mm, 63.5 mm box depth
Hover to magnify image or click to enlarge
Telescoping box bracket 400–635 mm stud space 38 mm, 54 mm, 63.5 mm box depth
Catalog#: TSGB1624
The nVent CADDY Telescoping Screw Gun Box Bracket, First Means is a simple and intuitive support for mounting electrical boxes within stud wall applications. This solution delivers both traditional and retrofit mounting, which allows the bracket to bend for multiple depths and mount from both the front and back of the stud—making it ideal for when drywall has already been installed. As the first means of support, conduit can be run directly to the electrical box while ensuring a smooth, flat drywall finish with side‑mount installations. The notched and clearly marked bend points make installation safe, fast and easy.
Details
Application images
Resources
CAD
Video
Compatible Items
Features
- Designed for both single and multiple box mounting
- Unique single-component break-apart design
- Stamped inch markings and pilot holes accelerate precise box conduit mounting
- Pilot holes allow for easy access with a screwdriver
- Adjustable for non-standard stud spacing
- Interlocking tab prevents accidental disassembly
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
Certifications
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A
cUL QCRV7.E165702
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCRV7.E165702
CAN/CSA-C22.2 No. 18.1-04

Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.