nVent CADDY Fire-Rated Cable Holder, Metal, 30 cables
Hover to magnify image or click to enlarge
nVent CADDY Fire-Rated Cable Holder, Metal, 30 cables
Catalog#: KLICK30
nVent CADDY Fire-Rated Cable Holder, Metal is a versatile bracket designed to support medium-sized cable bundles in crowded spaces, such as above suspended ceilings. Compatible with traditional anchoring and direct fastening for both wall and ceiling mounts, it presents a unique, tool-free closing mechanism that can be operated safely from the ground without a ladder or lift—ultimately saving contractors time on the job. Featuring a short profile design and compliance to DIN 4102-12, this cable holder is an ideal solution for electrical and datacom applications.
Details
Application images
Resources
CAD
Video
Compatible Items
Features
- E30-E90 classification according to DIN 4102-12
- Compatible with direct fastening and traditional anchoring
- Requires only one nail per holder
- Reusable in case of nail misfire
- Unique closing mechanism which can be safely operated from the ground
- Rounded edges help prevent cable damage
- Ready to use out of the box
- Made of 100% recyclable materials
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
Certifications
DIN 4102-12 AbP P-MPA-E-24-004
English,German
DIN 4102-12



Similar
Accessory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.