PH39438.eps image
Hover to magnify image or click to enlarge

Light Duty Expansion Anchor

Catalog#: SCMND
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Extract from Permissible Service Conditions of ETA-09/0313
Multiple use for non-structural applications
Part Number Cracked Concrete C20/25 Non-Cracked Concrete C20/25 Standard Embedment Depth
SCMND 1.4 kN 1.4 kN 45 mm

Diagrams

Application images Resources CAD
Video
nVent CADDY Concrete Fastening Solutions

Play

nVent CADDY Light Duty Expansion Anchor

Play

Compatible Items
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy