6000 Beam Clamp Kit, 400 mm, AA Strut, 3–30 mm Flange
Hover to magnify image or click to enlarge
6000 Beam Clamp Kit, 400 mm, AA Strut, 3–30 mm Flange
Catalog#: 6400AAHD
Details
Application images
Resources
Compatible Products
Features
- Back-to-back welded channels provide a smooth and easy adjustable fixing over the complete length of the channel
- Pressure clamps grip the strut channel between two lips, protecting it from turning
- Safe heavy duty fixing system for cable tray, duct or pipe
Specifications
PRODUCT ATTRIBUTES
| Strut Type | A | Static Load 1 F1 | Static Load 2 F2 |
| CC | 200 mm | 4000 N | 1100 N |
| 300 mm | 3000 N | 750 N | |
| 400 mm | 2250 N | 550 N | |
| 500 mm | 1800 N | 450 N | |
| 600 mm | 1500 N | 350 N | |
| AA | 200 mm | 7000 N | 3250 N |
| 300 mm | 7000 N | 2250 N | |
| 400 mm | 7000 N | 1750 N | |
| 500 mm | 5500 N | 1400 N | |
| 600 mm | 4500 N | 1150 N |
Lentolehtinen
Accessory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.