Heavy Duty Strut Beam Clamp
Hover to magnify image or click to enlarge
Heavy Duty Strut Beam Clamp
Details
Application images
Resources
Compatible Products
Features
- Suitable for strut mounting
Specifications
| Strut Type | A | Static Load 1 F1 | Static Load 2 F2 |
| CC | 200 mm | 4000 N | 1100 N |
| 300 mm | 3000 N | 750 N | |
| 400 mm | 2250 N | 550 N | |
| 500 mm | 1800 N | 450 N | |
| 600 mm | 1500 N | 350 N | |
| AA | 200 mm | 7000 N | 3250 N |
| 300 mm | 7000 N | 2250 N | |
| 400 mm | 7000 N | 1750 N | |
| 500 mm | 5500 N | 1400 N | |
| 600 mm | 4500 N | 1150 N |
Asennusohje
Lentolehtinen
Accessory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.