nVent CADDY Telescoping Screw Gun Box Bracket, First Means
Pase el ratón para ampliar la imagen o haga clic para agrandarla
nVent CADDY Telescoping Screw Gun Box Bracket, First Means
The nVent CADDY Telescoping Screw Gun Box Bracket, First Means is a simple and intuitive support for mounting electrical boxes within stud wall applications. This solution delivers both traditional and retrofit mounting, which allows the bracket to bend for multiple depths and mount from both the front and back of the stud—making it ideal for when drywall has already been installed. As the first means of support, conduit can be run directly to the electrical box while ensuring a smooth, flat drywall finish with side‑mount installations. The notched and clearly marked bend points make installation safe, fast and easy.
Detalles
Imágenes de la aplicación
Recursos
CAD
Vídeo
Productos relacionados
Características
- Designed for both single and multiple box mounting
- Unique single-component break-apart design
- Stamped inch markings and pilot holes accelerate precise box conduit mounting
- Pilot holes allow for easy access with a screwdriver
- Adjustable for non-standard stud spacing
- Interlocking tab prevents accidental disassembly
Especificaciones
Certificaciones
cUL QCRV7.E165702
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCRV7.E165702
CAN/CSA-C22.2 No. 18.1-04
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A

- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.