Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United States | English
Print
A12 Enclosure

Continuous Hinge with Clamps LP, Type 4 Enclosure Product Enhancement and Expansion

The newly enhanced A12 Continuous Hinge with Clamps LP, Type 4 Enclosure portfolio has the same great features, but is now updated with the following: 

  • Stainless steel hardware, hinge pins, and clamps for durability and withstanding the outdoors
  • UL type 12, 13, 3R, and 4 for universal usage
  • ANSI 61 gray interior and exterior for standard products
  • 10 additional SKU sizes (coming soon) 

Along with the above changes, we are adding an additional 94 SKUs with RAL 7035 light gray interior and exterior that are available as non-stock standard products. These updates are a part of our commitment to making it simpler to order, design, configure, and assemble enclosure solutions by streamlining our nVent HOFFMAN product portfolio. As a reminder, the A4 product family is being phased out and being directly replaced by the updated A12 product family. 

The transition from A4 to A12 will be gradual. More information can be found on the product lifecycle page.

For additional information, please reference: 

Product Page