Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United States | English
Print
MCF Photo

1800 mm Wide IEC-Rated Enclosures are Here!

nVent has recently completed a product expansion of the IEC enclosure portfolio, with the addition of new 1800 mm width sizes. The following new catalog numbers for mild steel modular enclosures, with an IP55 protection degree, as well as their related accessories, are now available as a standard product.

Catalog NumberBulletinDescriptionDims (mm)
MCD18185R5FC1Modular Double Door, Type 121800 x 1800 x 500
MCD18186R5FC1Modular Double Door, Type 121800 x 1800 x 600
MCD20185R5FC1Modular Double Door, Type 122000 x 1800 x 500
MCD20186R5FC1Modular Double Door, Type 122000 x 1800 x 600
MCD20188R5FC1Modular Double Door, Type 122000 x 1800 x 800
MCF18185R5FCDFlange Mount Disconnect, Type 121800 x 1800 x 500
MCF18186R5FCDFlange Mount Disconnect, Type 121800 x 1800 x 600
MCF20185R5FCDFlange Mount Disconnect, Type 122000 x 1800 x 500
MCF20186R5FCDFlange Mount Disconnect, Type 122000 x 1800 x 600
CBP185FCYBottom Plates1800 x 500
CBP186FCYBottom Plates1800 x 600
CBP188FCYBottom Plates1800 x 800
CCR185R5FCYTop Cover1800 x 500
CCR186R5FCYTop Cover1800 x 600
CCR188R5FCYTop Cover1800 x 800
CRP1818R5FCYRear Cover1800 x 1800
CRP2018R5FCYRear Cover2000 x 1800
DN1809LR5FCYPlain Door, overlapping left1800 x 900
DN1809RR5FCYPlain Door, overlapping right1800 x 900
DN2009LR5FCYPlain Door, overlapping left2000 x 900
DN2009RR5FCYPlain Door, overlapping right2000 x 900
MP1818FCYMounting Plate1800 x 1800
MP2018FCYMounting Plate2000 x 1800
MP2216FCYMounting Plate2200 x 1600
PF1090FCYPlinth Front, 100mm tall100 x 900
PF2090FCYPlinth Front, 200mm tall200 x 900

For further information, please reference:

Modular Double Door, MCD

Flange Mount Disconnect, MCF