Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United States | English

Electrical Safety Solutions

Electrical Safety

ELIMINATE, CONTROL, AND PREVENT

45469009_XXL.jpg

Reduce the risk of electrical hazards with innovative safety solutions from nVent HOFFMAN

A safe work environment offers peace of mind for employees and management and helps ensure operations run productively and smoothly. Choose a partner to help design safety into your electrical systems to reduce the risk for workers and safeguard the business. That partner is nVent HOFFMAN.

  • nVent HOFFMAN is a thought leader in electrical safety and offers training resources to help increase awareness of electrical safety risks and educate about safer workplace practices
  • True safety is not just about equipment. It’s about people
  • We offer a broader range of enclosure products than competitors

FEATURED PRODUCTS

Sequestr Low-Amp External Disconnect Type 4 12 and 3R

36548_AXD341412C_m_sq.webp

Isolate low-amp disconnect switches and breakers in the Sequestr external disconnect enclosure to mitigate arc flash incidents. Install on free-stand or floor-mount disconnect enclosures to reduce exposure to incoming power.

Sequestr High-Amp External Disconnect Type 4 and 12

AXD542024C_SequestrInstalled_m_sq.webp

Isolate high-amp disconnect switches and breakers in the Sequestr external disconnect enclosure to mitigate arc flash incidents. Install on free-stand or floor-mount disconnect enclosures to reduce exposure to incoming power.

Universal Free-Stand Enclosures Type 12 3R 4

AU84X4018RLP_AU84X7818BLP_UnivFSGrp_sq.webp

Universal Free-Stand Enclosure is designed to provide flexibility in design and increased safety to protect equipment and employees in industrial manufacturing applications. The one- and two-door models are bayed together to create application-specific configurations for indoor and outdoor use, and accessories are available to improve end user safety or add additional panel space.

Universal Free-Stand Enclosures Type 4X

AU84X4024RSSLP_AU84X7818BSSLP_UnivFSGrp_m_sq.webp

Designed to provide flexibility in design and increased safety to protect equipment and employees in industrial manufacturing applications. The one- and two-door models are bayed together to create application-specific configurations for indoor and outdoor use, and accessories are available to improve end-user safety or add additional panel space.

Flange Mount Disconnect, MCF

MCF_sq.webp

The mild steel flange mount disconnect floor standing enclosure range, MCF, is available off the shelf in various sizes. It is equipped with a predefined cut-out, which reduces machining time, on the right hand door, that can be matched with most of the common switches in the market.

Universal Barrier Panel for Unibody Free-Stand Type 1

BarrierPanelAssyPnt_m_sq.webp

The universal barrier panel provides a Type 1 solution to help reduce the risk of electrical hazards such as electrical shock or arc flash by adding a physical barrier inside an enclosure to separate the high voltage from the low voltage components.

Internal Disconnect Shield

AID3215_AID2212_AID1412_Group_m_sq.webp

The internal disconnect shield helps reduce the risk of electric shock and arc flash by providing a method to barrier the disconnect switch inside the main enclosure, which minimizes incidental contact or exposure to the line side lugs. Designed to cover variable-depth or cable-operated disconnect switches, it can be retrofitted in an existing system or integrated into a new system.

Electrical Interlock

ElectricalInterlocksGrp_m_sq.webp

Provide positive internal safety lockout on electrical enclosures while the equipment is energized. When energized, these interlocks prevent the door handle from being turned to open the door.

RESOURCES