Climaguard XR to be phased out
01
XR2918, XR4724, XR4735, XR6084 to be phased out
To make it easier and more convenient for customers to identify and select the protection solutions they need, we are streamlining our portfolio by phasing out 4 XR Heat Exchanger product families. We will be phasing out the product families as of October 2026, with a last time order date of August 31st, 2026.
The highly recommended substitutes for each of these ranges in our global product portfolio are as follows:
- The MIX36 portfolio to substitute the XR2918 portfolio
- The MIX50 to substitute the XR4724
- The MIX80 to substitute the XR4735
- The TX3856 to substitute the XR6055
- The TX5283 to substitute the XR6084
During the interim transition period, we will work closely with customers to provide support. Below you will find more details.
| Product | Ranges to be phased out | Substituted by |
Climaguard XR
| XR2918, XR4724, XR4735, XR6055, XR6084 ![]() | MIX36, MIX55, MIX80, TX3856, TX5283 ![]() |
02
When and how will families be phased out?
The Climaguard XR ranges will be phased out for all markets as follows:
Bulletin
| Action | Deadline |
Product families in phase-out | May 2026 |
Please note:
|
03
What does the nVent HOFFMAN MIX product portfolio offer?
MIX air-water heat exchangers deliver high thermal efficiency in a compact, cost-effective design ideal for cooling electrical cabinets in favorable ambient conditions. With specific power outputs ranging from 22 to 80 W/K, they offer flexible installation options—inside or outside the cabinet—with both rear and side electrical exits. Their advanced coil design resists clogging from airborne contaminants, maintaining performance while minimizing maintenance. When needed, fans and coils can be quickly and safely removed for servicing. The system’s countercurrent airflow and high-efficiency surfaces ensure maximum heat removal, drawing air from the cabinet’s upper section for optimal thermal exchange. MIX units are engineered for fast setup, reduced maintenance, and reliable operation in demanding environments. Certified to Type 12, UL listed, and available in Stainless Steel 304, they provide a durable and efficient solution for industrial cooling needs.
04
Which specific heat exchangers will be phased out? And what are the recommended substitutes?
| (Phased Out Product Line(s)) | Phased out family | Substituted by |
| Climaguard Air-to-Air Indoor Heat Exchangers | XR2918, XR4724, XR4735, XR6055, XR6084 | MIX36, MIX50, MIX80, TX3856, TX5283 |
05
Are there dimension, design or other differences between the products being phased out and their substitutes?
Yes, there are slight differences between some of the models and their substitutes. The main differences are listed below.
| Obsolescent Product | Phase Out | Cooling Capacity (W/◦C) | Height (in) | Width (in) | Depth (in) | Sub Product | Cooling Capacity (W/◦C) | Height (in) | Width (in) | Depth (in) |
XR291816012 XR291826012 XR472416012 XR472426012 XR473516012 XR473526012 XR605516012 XR605526012 XR608416012 XR608426012 | Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes | 32 32 43 43 63 63 100 100 150 150 | 30 30 47 47 47 47 60 60 60 60 | 10 10 10 10 15 15 15 15 15 15 | 6 6 6 6 6 6 6 6 10 10 | MIX36C0X0U00000 MIX36B0X0U00000 MIX50C0X0U00000 MIX50B0X0U00000 MIX80C0X0U00000 MIX80B0X0U00000 TX385616100 TX385626100 TX528316100 TX528326100 | 36 36 50 50 80 80 100 100 150 150 | 30 30 30 30 50 50 38 38 52 52 | 12 12 12 12 12 12 20 20 20 20 | 4 4 4 4 6 6 10 10 10 10 |
| Obsolescent Product | Power Input | Operating Temperature | Sub Product | Power Input | Operating Temperature |
XR291816012 XR291826012 XR472416012 XR472426012 XR473516012 XR473526012 XR605516012 XR605526012 XR608416012 XR608426012 | Terminal Block Terminal Block Terminal Block Terminal Block Terminal Block Terminal Block Terminal Block Terminal Block Terminal Block Terminal Block | -20F to +140F -20F to +140F -20F to +140F -20F to +140F -20F to +140F -20F to +140F -20F to +140F -20F to +140F -20F to +140F -20F to +140F | MIX36C0X0U00000 MIX36B0X0U00000 MIX50C0X0U00000 MIX50B0X0U00000 MIX80C0X0U00000 MIX80B0X0U00000 TX385616100 TX385626100 TX528316100 TX528326100 | Jumper connector Jumper connector Jumper connector Jumper connector Jumper connector Jumper connector Jumper connector Jumper connector Jumper connector Jumper connector | 23F to 122F 23F to 122F 23F to 122F 23F to 122F 23F to 122F 23F to 122F -40F to 149F -40F to 149F -40F to 149F -40F to 149F |
06
FAQs
Accessories and Replacements
- How do I retrofit the MIX and TX SKUs with the obsolescent XR SKU cutouts in my enclosure?
nVent HOFFMAN will offer easy swap adaptor plenums that provide a quick and easy way for attaching MIX/TX Heat Exchangers to the XR Heat Exchanger cutout left on the enclosure.
- How do I order an accessory or replacement part for the current obsolescent Climaguard XR SKUs?
If you know the item number, you can proceed to order as usual. If you do not know the item number, please contact your nearest nVent HOFFMAN sales representative.
- For how long will accessories and replacement parts that are compatible with the current SKUs be available?
nVent HOFFMAN will ensure replacement and spare parts for the obsolescent SKUs, as well as dedicated accessories, are available until 3 years after last manufacturing date.
However, they will become available only upon request after last manufacturing date September 30th, 2026.
Standard and Customized Heat Exchangers
- Does nVent HOFFMAN guarantee that I will be able to order standard obsolescent Heat Exchanger SKUs until August 31st, 2026?
Although OBS SKUs stock will be reduced gradually before discontinuing Obsolescence Bulletin October 2026, nVent HOFFMAN will continue to manufacture SKUs until last manufacturing date of September 30th, 2026.
- Can I order customized solutions of the ranges that are substituting?
Yes, nVent HOFFMAN will continue offering customized enclosures to meet the unique requirements of each individual customer, including special dimensions, custom colors and more until the last time buy date of August 31st, 2026.
Others
- Do the substitute ranges of enclosures give the same protection ratings as obsolescent SKUs?
Yes, the substitutes achieve same NEMA TYPE rating along with IP54.
- Who can I contact for more information?
Do not hesitate to contact your nearest nVent HOFFMAN sales representative, should you have any questions or comments.
Thank you for your continued support!