Speed Link SLC with Threaded Stud End, 2 mm Wire, 32.8' Length, 3/8" Rod
The nVent CADDY Speed Link SLC with Threaded Stud End delivers a fast, dependable way to suspend duct from structural supports, helping crews move quickly and reduce time on elevated surfaces. Offered in three cable lengths to cover a wide range of applications, the Speed Link SLC with Threaded Stud End helps reduce on-site measuring and rework by giving installers a ready-to-use solution. The tool-free locking device design makes adjustment simple and flexible when working with unknown structures or changing field conditions. Leveling and final positioning can be done quickly without specialized tools, ensuring contractors spend less time installing and more time finishing the job.
Features
- Includes wire and is assembled to a threaded stud end fitting
- Quickly and easily attaches to structural supports
- Attaches to structures with threaded anchors or devices with threaded holes
- Connects directly to threaded devices in trapeze assemblies, light fixtures, HVAC assemblies or signage
- Compatible with nVent CADDY Speed Link SLS Locking Device and nVent CADDY SLK Locking Device in 2mm and 3mm sizes (sold separately)
Specifications
PRODUCT ATTRIBUTES
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.