Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United States | English
nVent CADDY Speed Link SLC with Threaded Stud End
Hover to magnify image or click to enlarge

nVent CADDY Speed Link SLC with Threaded Stud End

The nVent CADDY Speed Link SLC with Threaded Stud End delivers a fast, dependable way to suspend duct from structural supports, helping crews move quickly and reduce time on elevated surfaces. Offered in three cable lengths to cover a wide range of applications, the Speed Link SLC with Threaded Stud End helps reduce on-site measuring and rework by giving installers a ready-to-use solution. The tool-free locking device design makes adjustment simple and flexible when working with unknown structures or changing field conditions. Leveling and final positioning can be done quickly without specialized tools, ensuring contractors spend less time installing and more time finishing the job.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Steel
Finish Electrogalvanized
Static Load Safety Factor 5:1
Complies With SMACNA HVAC-DCS
Height (H) 2.15"
Height (H) 55 mm
Width (W) 3/4"
Width (W) 19 mm
Thickness (T) 1/2"
Thickness (T) 12.5 mm

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy