Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Trinidad And Tobago | English
Search for nVent products, resources, or ask any question you have
Loading search…

Access Network

Access Network

RELIABILITY FOR ACCESS NETWORKS

Whether the access network is purely optical fiber-to-the-home (FTTH) or based on a mixed fiber/copper technology - fiber-to-the-curb (FTTC), fiber-to-the building (FTTB), the requirements for operation and maintenance are changing dramatically compared to pure digital subscriber loop-based access. At the same time, expectations have been set to reduce the maintenance effort, especially on the fiber network, because it is regarded as more reliable than copper.

  • Mobile Network – 4G/5G
  • Fixed Network - FTTx
  • Wireless Local Area Network (WLAN)
  • Distributed Antenna Systems (DAS)
  • In-Building Solutons (IBS)
  • Transport Network

PRODUCT PORTFOLIO

Advanced product platforms for all parts of the network.

Our wide range of standardized products is a great base for modifications and custom-specific solutions that can be achieved quickly and cost-efficiently. Our products conform to the EMC and low-voltage guidelines of the EU and to the RoHS guidelines; many also to UL, MIL, NEBS, Bellcore, and Telcordia standards. This incidentally reduces your outlay for design, verification, and testing to a minimum. The result: Your time-to-market is considerably faster and at less cost.

  • The access network is the network or the part of a telecommunications network that gives the user access to the telecommunications service.
  • An access network carries signals to all routers on a network, including edge routers. Edge routers, sometimes also called end systems, are computers or servers that enable network communication. The access network is the term used to describe a network that connects every router or server that needs Internet access. In contrast, the term core network is typically used to describe the mainframe of a network, such as the hardware that comprises an Internet service provider‘s main hub.
  • Access networks, when describing Internet connectivity, are slightly different from radio access networks. Radio access networks consist of radios and antennae, nodes (or cells), and copper or fiber optic cables. The concept is similar, but radio access networks are used for cellular communications and devices.
Outdoor electronics cabinet

Unibody: simple and cost-optimized

  • Mid-featured outdoor cabinet
  • Aluminum
  • Double-wall: cost-optimized inner enclosure, removable outer cladding for installation requirements
  • Wall, pole or floor mounted
  • Locking systems
BROWSE PRODUCTS
outdoor electronics cabinets

Modular: highly flexible

  • High-end outdoor cabinet
  • Aluminum profile frame
  • Removable double-wall cladding for easy access from all sides
  • Flexible in design and dimensions
  • High thermal management requirements
  • Locking systems
BROWSE PRODUCTS
Outdoor electronics cabinet

Comline: the single wall cabinet

  • The budget-priced outdoor cabinet
  • Aluminum, single-wall
  • Thermal solutions available
  • Wall, pole or floor mounted
  • Locking systems
BROWSE PRODUCTS
Outdoor Modular Double Wall Cabinet

Outdoor Electronics Cabinets

  • Aluminum cabinets with steel exteriors (other material on purpose)
  • Certified for Railways & Telecom
  • Innovative thermal management
  • IP55, anti vandalism (RC2), fire proof, shock and vibration tested
  • Earthquake and hurricane resistant 
BROWSE PRODUCTS
Small Form Factor Cases, breadboard case, board enclosure

Small Form Factor Cases

  • Interscale - nVent SCHROFF´s most flexible sheet metal enclosure with integrated EMC-shielding
  • Minipac - Convenient and robust small case to accommodate standardised and non-standardised PCBs. Usable as desktop enclosure or wall mount
BROWSE PRODUCTS
EuropacPRO Subrack

19" Subracks and 19" Chassis

nVent SCHROFF subracks and 19" rack-mount chassis offer a flexible platform for military, telecom, railway as well as test and measurement applications. With a broad standard portfolio building on a modular platform, subracks and 19′′ rackmount chassis allow for a high degree of design flexibility to meet application requirements such as shock and vibration or EMC shielding.

BROWSE PRODUCTS

Design Tools & Services

Test Reports

We test our products under extreme environmental influences, such as high-temperature differences or vibrations.

Learn More

Outdoor Cabinets Request Form

Online request form with pre-selected configurations. 

START YOUR DESIGN

Helpful Resources

nVent SCHROFF enclosure and cabinet solutions for ICT

Play

Outdoor Modular Cabinet - Sell Sheet

SCHROFF-IMG-SP-Outdoor-Modular-Telecom-EN-2010.jpg
Download

Outdoor Modular Cabinet - Catalog

Outdoor_Catalog_Cover.jpg
Download

Contact

Unsure where to start? For all your design, product and service needs, reach out to one of our experts today.