Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Qatar | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
19" AC/DC switch-mode PSUs, Maxpower 50 W, single

Max50 Series Power Supply Units: Higher Efficiency and Larger Temperature Range

STRAUBENHARDT – Schroff is updating and streamlining its Schroff power supply portfolio. Various series of AC power supply products are being combined into the MaxpowerPro product family. The first devices in the new Maxpower supply unit series feature 180 W of output and are currently available. The power supply units from the former SEK series have been redesigned and are now available under the name Max50. The update improved various unit features while simultaneously reducing overall cost. These 19-inch plug-in power supply units feature an output of 50 W and voltages of 5, 12, 15, 24 or 48 V and are used in a wide variety of industrial applications.

The Max50 power supplies are based on state-of-the-art technology and are very compact, featuring a size of 3 U, 6 HP and a depth of 160 mm. Redesigning the units increased the efficiency to as much as 88 percent while simultaneously reducing power loss by up to 50 percent. In addition, the temperature range for using the power supply units has been expanded to a range of -25 °C to +50 °C. The load-dependent UI characteristic curve allows for a passive current share for parallel and redundancy operation. The Max50 power supply components also no longer require a minimum load. Delivery of the new power supply units now includes an assembled front panel with EMC textile gasket for temperatures up to 85 °C. Despite these improvements to the unit features, the overall unit cost has been reduced, resulting is lower market pricing. The input voltage range of the new Max50 power supply units is 90 VAC to 253 VAC. The maximum power consumption in standby mode is less than 1.5 W.

The full product line in this series will soon be complete through the addition of power supply units with 100 W of power output.