Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Qatar | English
Search for nVent products, resources, or ask any question you have
Loading search…

On-Board Train and Rolling Stock

On-Board Train and Rolling Stock

For on-board train operation​, train control​ systems require a physical construction capable of withstanding extreme conditions in harsh environments. nVent SCHROFF cabinets, cases and subracks are therefore designed to protect the on-board systems​ they house with high levels of mechanical stability and resistance to shock, vibration, and fire​, according to EN 50155, EN 61373, EN 45545, CENELEC and AREMA.

RAILWAY CERTIFIED PRODUCTS FOR USE ON-BOARD TRAIN

Robust rack solutions with compact packaging. The relentless push to better signaling, modern LTE-R and 5G-M communications and enhanced passenger experience is applicable for new build as well as legacy rolling stock assets. nVent SCHROFF supports with dedicated on-board enclosures for rolling stock train control.

EuropacPRO Subrack

EuropacPRO | 19'' Subrack

Browse Products
Railway Rugged Subrack EuropacPRO

EuropacPRO | 19'' Subrack (SNCF)

Browse Products
Railway On-Board Rack welded 3U

On Board Rack

Browse Products
Steel Cabinets

On Board Rack

  • EN 50155 Certified​

  • EMC​

  • Up to IP55

Browse Products
High-Speed CompactPCI System

High-Speed CompactPCI System

Browse Products
small form factor cases, rugged enclosure, breadboard case

Rugged EMC, IP67 Cases​

Browse Products
Small form factor cases

Small Form Factor Cases

Browse Products

Equipped for Mobile Environments

nVent SCHROFF on-board enclosures are are flexible in dimension and enable design engineers to make the best use of the available space. Outside of the standard solutions, custom solutions are available to better meet application requirements with fast development time, thanks to the variety of modular platform concepts.

BRAKING SYSTEMS
Fire safe subracks with low smoke, zero halogen components for on-board use.

TRAIN CONTROL SYSTEMS ON THE TRANSRAPID SERVICE.
Modular 19" subracks used to house control electronics in cabinets or in underfloor areas.

AUTOMATIC TRAIN CONTROL SYSTEM.
On-board computer system, housed in CONCEPTLINE case (IP 66) with europacPRO subracks and individual front panels.

RAILWAY MAINTENANCE.
Varistar Heavy-Duty cabinets with shock absorbers for special rail vehicles, e.g. for track measurements. The selection and dimensioning of shock absorbers is performed by our specialist partner company SOCITEC.

SAFE: EN45545 compliance with low smoke, zero halogen components for on-board train systems ​

ROBUST: Proven mechanics for mobile applications

SECURE: Shock and vibration resistant to DL6 of IEC 61587-1, IEC 60068-2-6 and IEC 60068-2-28, EN50155

EFFICIENT: Individual cooling concepts for demanding applications

PROTECTED: Lacquer finish (conformal coating) to protect electronic components from corrosion, fungal attacks, etc.

COMPLETE: Mechanical, electrical, electronic and thermal developments to project based requirements

SUITABLE: Available in heights of 3, 6 or 9 U for 1, 2, or 3 SNCF subracks (NF F 61-005 and NF F 60-002), each supported by a set of slide rails.

EN 50155 On-Board Varistar CP Cabinet for Rolling Stock

onboard systems, train control system

The nVent SCHROFF Varistar CP cabinet ensures systems are reliable and able to withstand the toughest operating conditions. It is designed to house critical systems such as vehicle on-board computers (VOBC).

Download the E-Book     also available in: German | French

Design Tools & Services

Front Panel Configurator

Front Panel Configurator

electronics cabinet configurator, server cabinet, server rack, networking rack

Varistar CP Cabinet Configurator

Case Studies & Reference Projects

train control system, on board train, onboard systems

Case Study

Space-Saving Cabinets

Learn more
On-Board and Rolling Stock

Case Study

On-Board Rack underneath a Seat

Learn more
On-Board and Rolling Stock

Case Study

SNCF certified Subrack

Learn more
On-Board and Rolling Stock

Case Study

Subrack for Train Control

Learn more
railway Subracks for On-Board

Case Study

On-Board CPU Subrack

Learn more

Helpful Resources

BROCHURE

Railway Signaling & Onboard Systems

From automated traffic control systems to on-board passenger WiFi services, rail networks are implementing powerful new systems to achieve greater safety, reliability, and improve the experience of riders and operators.

 

Read More

FLYER

On Board Rack

The nVent SCHROFF On Board Rack is the ideal solution to install 19" (84 TE) and 36 TE electronics on trains. It's used where a lightweight solution for a secure, durable and reliable mounting is required, e.g. underneath a seat.

Select your flyer here:

German | English | French | Japanese

Additional Downloads

Test Image

Brochure

Varistar Indoor Electronics Cabinet

Rail-Snippet-RollingStock-EN_324x200.png

Whiteboard

Modernizing Rolling Stock.

Brochure

IP-Pro Alu EMC Enclosure

Rail-Snippet-SSH-ComCarrier-EN-39601924.png

Flyer

COMe Type 6 System.

Download

Flyer

EN45545 Certified Solutions

Also available in:

German | French

Also available in:

German | French

Also available in:

German | French

Also available in:

German 

Also available in:

German | French

CHECK OUT THE COMPLETE RAILWAY PORTFOLIO

Railway Solutions

Railway Solutions

Overview

Learn More
Outdoor Trackside

Outdoor Trackside

Applications

Learn More
TRACKSIDE SHELTER

Trackside Shelter

Applications

Learn More
Technical Room

Technical Room

Applications

Learn More
AdobeStock_93955082.png

Railway Tunnel

Applications

Learn More

CONTACT & DISTRIBUTION

Contact Us

Unsure where to start?

If you are interested in working with us then please drop us a line, we would love to hear from you.

Contact Us

Where To Buy

Need to find our products near you?

Use our worldwide sales office locator to quickly find a nVent SCHROFF office near you.

Sales locator