Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Pakistan | English
Search for nVent products, resources, or ask any question you have
Loading search…

Advanced EMC Subrack

Advanced EMC Subrack

BOOST EMI SHIELDING UP TO 160% WITH CYBERSECURE SUBRACK DESIGN

NEW WHITEPAPER AVAILABLE


Learn how advanced EMI shielding system enclosure solutions can enhance the signal integrity of railway signaling systems, preventing signal degradation, and reducing the risk of data loss or distortion that may compromise system performance, safety, and reliability.​


 DOWNLOAD NOW

Railway Whitepaper.png

Enhance electromagnetic resilience in your rail systems for seamless operational continuity

EMI-environment-2mb.gif

In today's rapidly evolving railway environment, where next-generation technologies like CBTC, 5G, and AI-powered systems are integrated, the demands for effective electromagnetic interference (EMI) protection are more complex than ever. It's no longer just about meeting today's demands, but also about preparing for tomorrow's complexities. Our EMC protection solution addresses this multifaceted challenge head-on, offering a state-of-the-art chassis design that increases electromagnetic interference (EMI) shielding by up to 160% at 40gHZ.

Check out the test report here

 

Meeting the Latest Railway Standards

The nVent SCHROFF solutions are engineered for convenient use wherever ruggedness and high functionality are required. Our portfolio was updated to the most stringent testing in accordance with European railway standards and regulations. Safety is paramount, and our dedication to it is reflected in our recent overhaul of the plastic portfolio for railways, now fire-safe and compliant with EN45545 requirements in addition to RoHS, Reach and are halogen free.

 

In our commitment to excellence, the EMC Subrack has undergone rigorous shock and vibration tests, as well as climate tests, ensuring its resilience in the harshest conditions The nVent solution's design seamlessly aligns with critical benchmarks:

Revolutionizing digital railway systems with enhanced electromagnetic interference protection

Play

EMC testing image.jpeg

EN 61000-5-7 (40GHz), ensuring protection against electromagnetic disturbances

EN 50155 category 1, class B certification for on-board shock and vibration resistance

Climate testing

EN 50155 and EN60068-2, having undergone thorough climate and spray tests

Climate testing

EN45545, guaranteeing low smoke zero halogen compliance

Advanced Protection Meets Unparalleled Performance

Moreover, while amplifying EMI shielding, the new design preserves cooling efficiency. This ensures that while you gain EMI protection, you don't compromise on system reliability or incur additional operational costs.

A Holistic Approach to EMC Challenges

The nVent SCHROFF holistic approach provides a comprehensive solution to the EMI challenges you face today while equipping you for those you'll encounter tomorrow. It's more than a product; it's a forward-looking strategy that lets you transition smoothly into the digitalized, high-efficiency railway networks of the future, securely insulated against electromagnetic interference.

Discover the Future of EMC Resilience

Beyond its enhanced shielding capabilities, what sets the Advanced EMC Subrack apart is its practical adaptability. Unlike other products that require complete system overhauls, our subrack is uniquely designed to be retrofitted into existing applications, allowing upgrades to be carried out in the field without disrupting operations. This gives you the flexibility to bolster EMC resilience in new and existing systems.

Choose the nVent SCHROFF EMC protection solution for resilience today and readiness for tomorrow.  

BROWSE PRODUCTS

KEY FEATURES AND BENEFITS

Boost your electromagnetic compatibility (EMC) resilience in evolving rail systems with the nVent SCHROFF future-proof design.

Practical Adaptability

Practical Adaptability

Uniquely designed for easy retrofitting into existing applications. No need for complete system overhauls, reducing downtime and operational disruptions. Allows upgrades to be carried out in the field, maximizing flexibility in new and existing systems.

Icon VaristarCP-03

Enhanced Electromagnetic Interference (EMI) Shielding

Advanced subrack design increases EMI shielding by up to 160% at 40gHz and meets EN 61000-5-7. Protects critical railway systems from electromagnetic interference, ensuring uninterrupted operations.Protects modern technologies like CBTC, 5G, and AI-powered surveillance.

11_Cooling-Icon-Red-BG

Preserved Cooling Efficiency

  • While enhancing EMI shielding, the design preserves cooling efficiency.
  • Maintains system reliability by preventing overheating.
  • Reduces operational costs by ensuring efficient cooling without compromises.
01_InsulationResistanceTest-Icon-Red-BG

Future-Proof Solution

  • Equips railway systems for tomorrow's complexities.
  • Provides a forward-looking strategy to address evolving technologies.
  • Ensures long-term resilience and readiness for digitalized, high-efficiency railway networks.
01_Circuit-Icon-Red-BG

Holistic Approach

  • Offers a comprehensive solution that protects against shock and vibration and modern material requirements that meet critical standards such as EN45545, EN50155, and EN 60068-2.
  • System ready: can be combined with cPCI-Serial backplane, power supply, and cooling for a chassis solution ready for AI-powered applications such as surveillance.
  • Aligns with a strategic vision for future railway operations.
nVent-SE-Icon-red2

Resiliency and Protection​

  • Our solutions add resiliency to critical systems by helping keep them safe from natural and manmade disruptions.​
     

Lifespan and Serviceability:

  • ​Our solutions extend the lifespan of our customers’ systems, reducing waste and lowering cost.

 

PRODUCT OFFERING

CassettePRO-Sample.jpg

CassettePRO to enclose one or more circuit boards, with or without EMI shielding:

  • Additional mechanical and RF-protection through nVent SCHROFF cassettes
  • New screw-on version for increasing stability for applications with S&V and for a more easy integration and maintenance
20230807_161525.png

Make your product look unique with NEW digital printing capabilities:

  • Bright and opaque colors for an impressive high-resolution print image
  • Allows full surface print and optional white underprint for more vivid colors
  • Environmentally friendly ink curing through UV-light
UV Printing Front Panels Testing Compilation Image

New UV digital printing capabilities are enabling customers to eliminate using sticker labels and offering simplified production and resilient labeling.

  • Greenguard Gold (UL 2818) certified links that meet strict standards for low chemical emissions and therefore do not affect indoor air quality
  • Scratch, solvent and alcohol wipe resistance
  • Hand sweat, cream resistance
  • Salt spray and climate tests

CONTACT & DISTRIBUTION

Contact Us

Unsure where to start?

If you are interested in working with us then please drop us a line, we would love to hear from you.

Contact Us

Where To Buy

Need to find our products near you?

Use our worldwide sales office locator to quickly find a nVent SCHROFF office near you.

Sales locator