Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Sri Lanka | English
Search for nVent products, resources, or ask any question you have
Loading search…

Rear Door Heat Exchangers

SCHROFF-3D-N00275-RDHXRendered-EN_Render 5.36
Rear Door Heat Exchangers

RDHx Pro the game changing solution for High Density Racks

  • nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications
  • New rear door heat exchangers provide highly resilient operations, with hot-swappable, tool-less replacement of critical components including fans and PSUs.
  • Passive Doors can be upgraded to Active, making your investment scalable as the data center density grows  

RDHx PRO, an intelligent high-performance RDHx unit, offers the capability to upgrade data centers, meeting the requirements for the growing use of AI-enhanced applications, demands for higher energy efficiency, data-driven reactivity, and sustainability, and the need for greater data center space utilization.

 

Cool smarter, not harder. Check out our services

Hot-Swappable Fans, Controller And PSU`s

RDHX


 

Wall of Cool – The Ultimate Rack and Roll Solution for RDHX

nVent Data Solutions Wall-of-Cool Rack is a modular support structure designed to deploy and commission rear door coolers at full capacity without relying on a building structure for stability. The permanent structure allows for networking cabinets to be rolled directly up to rack and secured with a clamp for easy rack-and-roll positioning. 
 

Rack & Roll with RDHX – Check out our video!

Controller Features
 

  • Fan-Function Display
  • Local Alarm Display
  • Touch Interface
  • Fan Speed Monitoring
  • Water Flow, Pressure & Temperature Sensors
  • Ethernet, Webinterface, SNMP Modbus TCP., RTU, Redfish

Standard Stock Colors

RDHX PRO

High-Density Rear Door Heat Exchangers for Data Centres

Elevate Performance with Adaptable Solutions

RDHX or Rear Door Coolers, are chilled water cooling doors that fit onto a IT rack. The air is pulled through the rack by the fans or pushed through by the server fans for the passive rear door (no fans). The RDHX Pros slimfit design of 281mm is the industries smallest footprint device with fans & without fans it is only 241mm

Benefits of Rear Door Heat Exchangers

Rear Door Heat Exchangers bring the cooling directly to the servers being has close as possible before converting to liquid cooling systems. Cooling has never been more simple. *the RDHX Pro from nVent has a performance of 68kW at 14C and a 44kW performance at 24C* This aligns with the recommended ASHRAE Table 3.1 2021 Thermal Guidelines for Liquid Cooling. The RDHX Pro can also be retrofitted to ANY IT Rack.

RDHX Rear Door Cooler

The RDHX pro has hotswappable Fans, PSUs & Controllers for enchanced service and maintenance flexibility,reducing costly service callouts ensuring maximum uptime. All while the door remains closed! The RDHX pro is optimized for free cooling bringing the cooling systems next to the servers ensures maximum effciency for your data center in the next generation of AI servers

Efficient Climate Control

Controlling the rack temperature is a no brainer in the world of AI servers, the cooling systems need to be effcient and predicting downtime and temperature spikes in the rack can be nearly impossible. The RDHX pro ensures this is minimized.




Resources

Wall-of-Cool-Rack_thumbnail

Wall-of-Cool Rack

Download
RDHX_Pro_technicaldata_thumbnail

RDHX PRO Technical Data

Download
RDHX_Pro_Passive_technicaldata_thumbnail

RDHX PRO Passive Technical Data

Download