Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Kyrgyzstan | English
Search for nVent products, resources, or ask any question you have
Loading search…

nVent SCHROFF Case Studies

Case Studies page-Hero Banner
nVent SCHROFF Case Studies
Innovation in Action

Learn how nVent is connecting and protecting customers across the world with inventive electronics solutions. 

Contact Us
Doors_and_Panels_556_556.png

Product Feature: 19" Electronic Cabinets

Key Features: Highly versatile features Welded / Bolted frame IP20 - IP55 EMC Compliant Multiple Cooling options Stationary / Mobile Our proven, Schroff branded cabinet series include: Novastar: Aluminum frame...
Outdoor Modular, outdoor electronics cabinets

Enclosures for Train Station Security and Passenger Information Systems

Implementing a State of the Art Station Information & Security System (SISS) REQUIREMENT An OEM delivers state of the art integrated public communication & security systems for the Railway and...
rail infrastructure

Detection of Wheel Tread Damages in Railway Applications

Reducing Maintenance Time For Mechanics & Electronics on Railroad Vehicles Through Predictive Maintenance REQUIREMENT Improve train availability and reliability while reducing transport times by avoiding train disruptions with inputs from...
AdobeStock_69865524.jpeg

Outdoor Cabinets for Metro Train Automation

Enabling Driverless Train Operation In Extreme Temperature Conditions APPLICATION Grade Of Automation (GoA) upgrade from 3 to 4 for Metro operating in Middle East Ensure swift and precise operations in...
aerospace solutions

Data Acquisition System

This system has been specifically developed for mobile radar system requirements. It had to be high shock and vibration resistance and meet MIL-STD 710F and MIL-STD 167 standards. Challenge To...
Television vehicle with parabolic antenna on the roof

Mobile radar control system

The system needed to be deployed on a civil unmanned aerial vehicle to collect geographical information. As the system is located at the outside of the aircraft, the chassis needed...
robotic arms in a car plant

Multi-frequency sorting inspection

Front side Ratiopac PRO 4U, back side Ratiopac Pro Air 3 U. 3 fans with integrated Fan Control Unit. Mounted front panel without visible screws. Solution: Long products (e. g...
Soldiers marines patrolling on foot and escorted by a Humvee

CassettePRO with extra cooling capacities

Test and measurement application that needs additional heat dissipation of a hot spot of one bord via FHC to the side panel. Solutions: Cool the hot spot of the PCB...
experimental physics, test and measurement

Data traffic in the European XFEL

MicroTCA systems meet the increased demands in accelerator physics for signal processing capacity and reliability. Company: Located in Hamburg, Germany, The European XFEL is one of the most advanced research...
Telecommunication mast TV antennas with blue sky in the morning

Network test systems with touchscreen

A portable 19 inch standalone subrack, with large display area for testing and verifying high-speed network elements. Technology: Proprietary system based on IEEE standard Challenge: The subrack required a touchscreen...
AdobeStock_267912911.jpeg

Testing wireless communication units

nVent SCHROFF Interscale chassis for single board computers allow flexibility in terms of dimensions, cutouts, mounting, and individual branding. Technology: Modular Interscale case platform for Small Form Factor boards and...
PXI, PXIe, PXI Express, embedded systems, computer on module, COM Express

PXI Express System as standard test system

The system is used as a standard system for high voltage signal test and is being deployed in a variety of end applications including automotive, communications, scientific, military/aerospace and consumer...