Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Kenya | English
Search for nVent products, resources, or ask any question you have
Loading search…
on board rack
Hover to magnify image or click to enlarge

On Board Rack

Suitable for ongoing vibrations, shock, high temperatures, and high humidity.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Depth 341.8mm
Finish Raw
Complies With SNCF NFF 61005; SNCF NFF 60002
Frame Material Stainless Steel
Static Load 25kg
Product Type Rack
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.