Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Kenya | English
Search for nVent products, resources, or ask any question you have
Loading search…

Home

DCDU Key Visual
Introducing the Smart DCDU -48V DC Power Distribution Unit
Discover Smart DCDU
Too Cool To Drift Key Visual Homepage
Too Cool To Drift

Precision Cooling for High-Performance Electronics

Find Out More
4U LHX Homepage banner
Up to 7.5 kW of cooling capacity in just 4U

Meet the 4U LHX—compact air-to-liquid heat exchanger for high-performance electronics.

Learn More
Easy Swap LFT Banner
Easy Swap LFT

Advanced liquid cooling for 3U Eurocard systems, enabling higher performance in high-density applications.

Learn More
Nuclear Environment Banner
Built for Nuclear I&C Environments

Proven resilient systems protection solutions designed to have instrumentation and control applications perform under extreme stress and meeting strict nuclear standards.

Learn More
Hardware in a Loop (HIL) campaign banner
Hardware in the loop

Ready to accelerate your testing and validation? Infrastructure for your HiL Testing by nVent SCHROFF.

Learn More

ENCLOSURES, POWER, AND COOLING – BUILT TO WORK AS ONE

As companies move technology forward, their innovations demand more complex connections, drastic power increases, and efficient thermal management. 

nVent SCHROFF helps organizations bring critical systems to market with cabinets, chassis, power and cooling solutions that connect, power and protect technology. 

With nVent SCHROFF, you unlock decades of expertise when and how you need it. From quick online product configurators and ordering tools to custom designed, prototyped, built, and scaled solutions, you can accelerate time-to-market with a trusted solution. 


 Learn more about our engineering capabilities

Learn More

Schroff Engineering Capabilities

STREAMLINE YOUR COMPLEX TECHNOLOGY

DECADES OF INNOVATION

DECADES OF INNOVATION

Over 65 years of leadership in electronics packaging and infrastructure solutions.

PCB accessories,cabinets, subracks, backplanes, power supplies

COMPREHENSIVE PRODUCT PORTFOLIO

From PCB accessories to cabinets, subracks, backplanes, and power supplies, nVent SCHROFF offers a wide range of solutions for all your electronics needs.

nVents SCHROFF products meet international standards

GLOBAL STANDARDS COMPLIANCE

All nVents SCHROFF products meet international standards, including IEC 60297-3-x and IEEE 1101.x, ensuring seamless integration and compliance.

innovative engineering capabilities

CUSTOMIZABLE SOLUTIONS

Broad and innovative engineering capabilities enable us to offer complete solutions that meet your specific requirements.


APPLICATION-READY SOLUTIONS FOR VARIOUS MARKET ENVIRONMENTS

MOVE YOUR INNOVATIONS FORWARD, FASTER

4U LHX card banner

4U LHX Air-to-Liquid Heat Exchanger

The 4U LHX delivers up to 7.5 kW of cooling capacity in a space-saving 4U design, enabling higher rack densities without compromising reliability. Designed for easy integration into standard 19" cabinets, it combines efficient thermal management, intelligent monitoring, and retrofit-friendly deployment to help keep high-performance electronics operating at their best.

Learn More
4U LHX card banner

Smart DCDU

Smart DCDU provides intelligently managed -48V DC power for mission-critical communications. With real-time monitoring, remote access, and preventive maintenance features, it helps reduce downtime, improve operational efficiency, and keep essential infrastructure running securely and reliably.

Learn More
Easy Swap LFT - Card

Easy Swap LFT

The Easy Swap Liquid Flow-Through (LFT) is designed to bring high-performance liquid cooling into standard 3U Eurocard environments—without compromising modularity. Built for engineers working with high-density electronics, it delivers precise thermal control where forced air reaches its limits.

Learn More
Liquid Flow Through Modules Innovations Banner

Liquid Flow Through Modules

As computing power increases and conventional cooling methods reach their limits, a breakthrough is available. nVent SCHROFF's Liquid Flow Through Module offers a state-of-the-art solution that redefines thermal management for challenging environments. Engineered for demanding SWaP needs with superior heat dissipation, customizable design, and VITA 48.4 compliance.

Learn More

CONNECT, POWER AND PROTECT INNOVATIONS FOR REAL-WORLD USE

ARTICLE

Powering the future: what’s the outlook for energy storage systems

ARTICLE

Electronic warfare: reducing the SWaP footprint

Quantum Computing Banner

Quantum Control System Design

When it comes to building these quantum computing control systems, it’s human nature to start with what you know. However, many engineers end up reinventing the wheel, often without credence for existing platforms that could serve as a strong design foundation. 

Learn More
Rail 444x274

New Standard in Modern Railway

The digitization of railway systems requires safeguarding critical digital infrastructure against cyber threats and physical interference. Protecting trackside electronics is crucial, with innovations like nVent SCHROFF’s enclosures ensuring system integrity. 

Learn More
A&D naval ship 444x274

Naval electronics face rugged application challenges

For an electronics system to be effective in a given combat domain, its packaging (the physical housing, thermal management, and method of installation) must meet rigorous design requirements.

Learn More
MTCA.4 article homepage

MTCA.4 now supports Gen 5

Achieve 128 Gbits bandwidth per slot with PCIe Gen 5. Enjoy enhanced rear card cage cooling and a future-proof design with the new nVent SCHROFF cooling unit Manager, which implements the long-lasting STM32 controller. Mix and match legacy and new chassis and cooling units seamlessly.

Learn More

KEY EVENTS 2026

T&M-Quantum-Events banner card

IEEE Quantum Week 2026

nVent SCHROFF will be exhibiting at IEEE Quantum Week 2026, the IEEE International Conference on Quantum Computing and Engineering (QCE), taking place 13–18 September 2026 at the Metro Toronto Convention Centre

Learn More
Events banner-TRAKO

InnoTrans 2026

Meet us during 22-25 September at InnoTrans 2026 in Hall 4.1, booth 540, and discover how we design and materialize systems integrity for onboard, trackside, and technical room applications. On display will be integrated and railway compliant cabinets with subracks, embedded systems that include backplanes, power, and cooling. Let's talk resilient systems design soon!

Learn More
A&D-Events banner

DefenceTec 2026

nVent SCHROFF will participate in DefenceTec 2026 | Augsburg, Germany | 20–22 October 2026, the international B2B and B2G event focused on defence and security technologies for air, space, and digital systems.

Learn More
Events banner

Electronica

Join us on November 10 - 13, 2026, at Electronica in Munich, Germany, booth B3 - 343. Visit our booth to explore how our advanced infrastructure solutions support high-performance electronics and help accelerate innovation across today’s most demanding applications.

Learn More

Contact

Unsure where to start? For all your design, product and service needs, reach out to one of our experts today.