Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Jamaica | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
PB-GROUP-HOFFMAN-3DR-N1317850-HyShedPushbuttons-USEN-Group.tif

New HyShed Screw Cover Pushbutton Enclosures

nVent HOFFMAN HyShed Screw Cover Pushbutton Enclosures are engineered for the stringent hygiene demands of food, beverage, and pharmaceutical environments. Designed to house 22.5 mm and 30.5 mm pushbuttons, switches, and pilot lights, these enclosures deliver exceptional durability and sanitation under frequent washdown conditions.

Features:

  • Certified Protection: Rated Type 4X, IP66, and IP69K for resistance to high-pressure, high-temperature cleaning
  • Sanitary Design: 10-degree sloped top and beveled door edges prevent fluid pooling and facilitate runoff
  • Robust Construction: Made from 14-gauge on 304 stainless steel with continuously welded and ground-smooth seams
  • FDA Compliance: Replaceable FDA-grade silicone gasket in Pantone 287 blue for easy visual detection
  • Flexible Configuration: Pre-punched for 22.5 mm or 30.5 mm oil-tight pushbuttons, available in multiple hole patterns 
     

Experience the evolution of connection and protection with the HyShed Screw Cover Pushbutton Enclosure. Check out the product page to learn more.