Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Jamaica | English
Search for nVent products, resources, or ask any question you have
Loading search…

New Product Center

Virtual world image for all of nvent. City image
NEW PRODUCT CENTER
Driving Innovation

Innovation is part of our DNA
 

Our commitment to innovation goes beyond simply introducing new products—we focus on proactively addressing the evolving challenges faced by businesses worldwide and engineer solutions that not only meet today’s demands but also prepare our customers for the technological landscape of tomorrow.

From robust electrical enclosures to efficient climate control solutions, every solution is carefully designed to enhance operational efficiency, reduce energy consumption, and provide robust protection for critical infrastructure. Our collaborative approach enables us to work closely with customers, tailoring products to support to their unique application needs in Industrial, Infrastructure, and Commercial industries.

nVent HOFFMAN strives to continuously refine our offerings, integrate cutting-edge features, and rigorously test our products for quality and longevity. By empowering businesses with resilient, future-ready technology, we help them unlock new levels of performance, sustainability, and growth.

nVent-PPT-N01073-PPTTemplateAutomation1-EN.png
Global Air Conditioner render image

Indoor Side-Mount Global Air Conditioner, 2000 BTU/Hr.

This eco-friendly air conditioner offers a 30% improvement in energy efficiency, resulting in a reduction of operational costs, and its new controller gives you more autonomy than ever over your cooling system.

Learn more
HOFFMAN-3DR-N02949-DoorMountChiller-USEN_chiller_left

14kW Side-Mount Chiller for BESS Applications

The 14kW Chiller is the largest Side-Mount Chiller in the market and provides improved system reliability, design flexibility, and easy serviceability.

Learn more
Application photo of sun shade on enclosure

NEW nVent HOFFMAN Sun Shade

Introducing the nVent HOFFMAN Sun Shade, designed to shield HMIs from challenging environmental conditions to ensure optimal performance of HMI screens. 

Learn more
HOFFMAN-3DR-N1227500-A12Rendering-USEN-a363008lp-ANSI-61-open.tif

Continuous Hinge with Clamps LP, Type 4 Enclosure

The newly enhanced A12 Single-Door Mild Steel Wall-Mount Enclosure portfolio has the same great features, but is now updated with additional sizes, universal ratings, stainless steel hardware, and more.

Learn more
REF_Photo_Range_TAL_TCW

TAL & TCW Industrial Chillers

The TAL & TCW Chillers are configurable and available in a wide range of capacities to provide flexibility to meet precise cooling requirements. They’re designed to minimize footprint, be serviced and maintained easily, and integrate with other products for a scalable system solution.

Learn more
EV Inverter photo

EV Inverter Enclosure

These NEMA 3R rated electrical enclosures are suitable to house Electric Vehicle Inverters. These A30 Series electrical enclosures are available with front, or front and rear door access and are designed to handle heavy loads. These enclosures are made in the USA with US steel for EV Infrastructure projects.

Learn more
Universal Free-Stand Enclosures Type 12 3R 4

UFS 90

Greater flexibility with the Universal Free-Stand 90-Inch Enclosure. Now, as part of our standard product portfolio, the fully-rated UFS 90-Inch Enclosure, available in mild steel for both single and double door, offers you the same quality and protection but with a larger size to meet a variety of industry needs.

Learn more
DTM Digital Continuum HotSpot

DTM Connected Worker Assembly

DTM Connected Worker Software is a powerful weapon in the battles against waste and inefficiency. By optimizing the design and manufacturing processes, these packages enable a new degree of productivity across the entire production team while also preventing wasteful, time-consuming design reworks. 

Learn more
WeatherFlo Flange Mount Disconnect

Flange Mount Disconnect

The WeatherFlo with Flange Mount Disconnect carries the same great features as the standard WeatherFlo with intuitive design features, such as an integrated solar shield and white polyester powder paint, that make it ideal for 3R outdoor applications.

Learn more
Oil and gas, mild steel combinable version, double door, enclosure

IEC Expansion

Expanded IEC product portfolio in North America to offer customers more options and shorter lead-times. New sizes of mild steel modular enclosures and related accessories are now available as part of our standard product portfolio.

Learn more

Explore Our Resource Library