Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Jamaica | English
Search for nVent products, resources, or ask any question you have
Loading search…
CTHingedCover Product Photo
Hover to magnify image or click to enlarge

CT Cabinet Hinged-Cover Type 3R

CT Cabinet Hinged-Cover, Type 3R provide outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.

Read more Read less

Industry Standards

UL 50, 50E Listed; Type 3R; File No. E27525

cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525

NEMA Type 3R

IEC 60529, IP32

Read more Read less Print This Page
Details

Features

Specifications

Material Mild Steel
Finish Galvanized; Powder Coated
Color Gray
Color Code ANSI 61
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.