Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Jamaica | English
Search for nVent products, resources, or ask any question you have
Loading search…

Fusion G7 Simplification Plan

Fusion G7 Simplification Plan

Fusion G7 Simplification Plan

To make it easier and more convenient for customers to identify and select the protection solutions they need, we are streamlining our portfolio to modular floor-standing enclosures, wall-mounted enclosures, and terminal boxes. We will be phasing out the Fusion G7 enclosure range as of:

 

Fusion Timeline.png

 

The highly recommended substitutes for each of these ranges in our global product portfolio are as follows:

  • The MAS-MAD wall-mounted enclosures to substitute the Fusion G7 range.

During the interim transition period, we will work closely with customers to provide support. Below you will find more details.

PRODUCT

RANGES TO BE PHASED OUT

SUBSTITUTED BY

Wall-Mount Enclosures

Mild Steel, Fusion G7

Fusion card 324x200.png

Mild Steel, MAS-MAD

MAS card 324x200.png

MAD card 324x200.png

WHEN AND HOW WILL FUSION G7 BE PHASED OUT?

The Fusion G7 range will be phased out for all markets as follows:

ActionDeadline
No more quotes or SPAsMay 1, 2022
Stop taking ordersJune 1, 2022
Halt production for most customersSeptember 1, 2022
Turn Fusion G7 production line completely offOctober 1, 2022

 

Please note:

  • Products will be delivered after phasing out deadline only if stock remains available.
  • Ongoing projects for customized Fusion G7 products will be reviewed with customers to assess and define the transition timeline and conditions.
  • nVent Hoffman will support for projects with high complexity by assigning dedicated engineering resources. For further details, please contact your Sales Representative.

WHICH SPECIFIC ENCLOSURES WILL BE PHASED OUT? AND WHAT ARE THE RECOMMENDED SUBSTITUTES?

Fusion G7 Wall-Mount EnclosuresFusion ProductSubstituted by
Mild steel wall-mount enclosures, single door GxxxG MAS

 

Please download our Fusion G7 to IEC cross-reference.

As of October 1, 2022, nVent HOFFMAN will no longer maintain stock of accessories and replacement parts for the Fusion G7 range or feature them as available products online or in other media. However, nVent HOFFMAN will manufacture these accessories and replacement parts upon request.

Information_Icon_black_2.png

Please note:

As of September 1st, 2023, nVent HOFFMAN will no longer maintain stock of accessories and replacement parts for the ALED ranges or feature them as available products online or in other media. However, nVent HOFFMAN will manufacture these accessories and replacement parts upon request.

ARE THERE DIMENSION, DESIGN OR OTHER DIFFERENCES BETWEEN THE PRODUCTS BEING PHASED OUT AND THEIR SUBSTITUTES?

Yes, there are slight differences between some of the models and their substitutes. The main differences are listed below.

Wall-Mount Enclosures

Fusion G7 versus MAS (single door) and MAD (double door) in mild steel

Enclosure Fixation

Fusion G7MAS-MAD (Mild Steel)
Mild SteelMild Steel
Wall Fixation:
19 mm from the top/bottom
19 mm from the side
Wall Fixation:
20 mm from the top/bottom
20 mm from the side

Mounting Plate Dimensions

Fusion G7MAS-MAD (Mild Steel) 
Useful height: Nominal height – 42 mmUseful height: Nominal height – 30 mm 
Useful width: Nominal width – 46 mmUseful width: Nominal width – 50 mm 

Locking System

Fusion G7MAS-MAD 
Mild Steel: Plastic Mild Steel: Metallic

Gland Plates

Fusion G7MAS-MAD (Mild Steel) and ASR-ADR (Stainless Steel)
Mild Steel
Included in enclosures with depth as from 200 mm 
Mild Steel
Included in all the enclosures

Finish

Fusion G7MAS-MAD (Mild Steel)
Mild Steel
RAL7035 powder coated   
Mild Steel 
RAL7035 powder coated  

FAQs

Accessories and Replacements 

Question

How do I order an accessory or replacement part for the current Fusion G7 range? 

Answer

If you know the item number, you can proceed to order as usual. If you do not know the item number, please contact your nearest nVent HOFFMAN sales representative.

Standard and Customized enclosures

Question

Does nVent HOFFMAN guarantee that I will be able to order standard Fusion G7 enclosures until June 1, 2022?

 

Can I order customized solutions for the ranges that are substituting Fusion G7? 

Answer

Although Fusion G7 stock will be reduced gradually before discontinuing Fusion on October 1, 2022, nVent HOFFMAN will continue to manufacture enclosures until the last manufacturing date. 

Yes, nVent HOFFMAN will continue offering customized enclosures to meet the unique requirements of each individual customer, including special dimensions, custom colors, transparent windows, ventilation louvers, welded studs, increased corrosion resistance, holes, threading, and more. 

Others 

Question

Do the substitute ranges of enclosures give the same protection ratings as Fusion G7 enclosures?

Who can I contact for more information? 

Answer

Yes, the substitute enclosures achieve the same IP rating according to IEC 60529, and the same NEMA TYPE rating.

Do not hesitate to contact your nearest nVent HOFFMAN sales representative, should you have any questions or comments.