Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Jamaica | English
Search for nVent products, resources, or ask any question you have
Loading search…

Concept Fixed, Hinged and Deep Hinged Window Kits

Concept Fixed, Hinged and Deep Hinged Window Kits to be phased out

We are streamlining our portfolio by phasing out the Concept Fixed, Hinged, and Deep Hinged Window Kits. We will be phasing out the Concept Fixed, Hinged and Deep Hinged Window Kits range effective immediately.

The recommended substitutes for these products are as follows:

  • The steel and stainless-steel window kits to substitute the Concept fixed window kits
  • The steel hinged window kits substitute the Concept hinged window kits
  • The steel and stainless-steel Type 4 and 4X Deep-Hinged Window Kits to substitute the Concept Deep Hinged Window Kits
ProductRanges to be phased out              Substituted by                    
Concept Window Kits

Concept Fixed Window Kits

CWF4045LG_WindowKit_m_sq.png

Fixed Window Kits

Accessories Window Kits Stainless Steel Nonmetallic Polycarbonate

Concept Hinged Window Kits

CWH4045LG_WindowKit_m_sq.png

Hinged Window Kits

Accp09 Product Photo

Concept Deep Hinged Window Kits

Window Kits; Concept Deep Hinged Window Kit; CWHD4045_ConceptDeepHngWdwKit; 41690; CWHD3136; 15739; CWHD3136LG; 41700; CWHD4045; 15749; CWHD4045LG; 41710; CWHD5557; CAD Photo Rendering

Deep Hinged Window Kits

Type 4 And 4X Deep Hinged Window Kits
   

When and how will Concept Fixed, Hinged and Deep Hinged Window Kits be phased out?

The Concept Fixed, Hinged and Deep Hinged Window Kits will be phased out for all markets as follows:

Action

Turn Concept Fixed, Hinged and Deep Hinged Window Kit lines completely off  

Effective

Immediately


Please note:

  • Orders will be fulfilled only if stock remains available. 
  • Ongoing projects for the Concept Fixed, Hinged and Deep Hinged Window Kits will need to transition to the recommended substitute product. 

 

What does nVent's Fixed, Hinged and Deep Hinged Window Kits product portfolio offer?


nVent HOFFMAN has a robust window kit selection of Mild Steel, Stainless Steel and Polycarbonate options in the Fixed Window kit portfolio for up to type 4 and 4X protection. The Type 12 Hinged Window Kits and Type 4 and 4X Deep-Hinged Window Kits provide a full portfolio of hinge opening options for access and protection. With these options our customers have access to reliable, trusted, high-quality products, as well as localized support.

Easy to do business with. nVent HOFFMAN offers a unique range of sizes and material options for the Fixed, Hinged and Deep Hinged Window Kits. All nVent HOFFMAN products are manufactured to the highest standards and backed by service and sales support around the world. We are also committed to continuous innovation, always seeking new and better solutions to simplify the lives of our customers.

Fixed, Hinged and Deep Hinged Window Kit offering. Our customers can now choose from a wide variety of accessories to fit their needs. Offered in Mild Steel and Stainless Steel they can also count on fast, on-time deliveries from local and regional warehouses.

Full range of protection solutions. Our product platform covers a comprehensive range of protection needs: up to UL 508A, 4X – making design, sourcing, and assembly easier than ever.

Digitalization. For faster design and simplified ordering, customers can access online configurators, drawings in any native format, product data sheets, installation instructions, 2D and 3D libraries for EPLAN, white papers, and software for thermal management.
 

Which specific Products will be phased out? And what are the recommended substitutes?

 

Phased Out Product LinesPhased out family Substituted by

Concept Fixed Window Kit

Concept Hinged Window Kit

Concept Deep Hinged Window Kit

Bulletin C2

Bulletin C2

Bulletin C2

Bulletin A80W, A80SW

Bulletin A80W

Bulletin A80W, A80SW

 

Information_Icon_black_2.png

Effective:


Immediately, Concept Fixed, Hinged and Deep Hinged Window Kits, for OBS Bulletin C2:

nVent HOFFMAN will no longer maintain stock of accessories and replacement parts for the Concept Fixed, Hinged and Deep Hinged Window Kits or feature them as available products online or in other media. However, nVent HOFFMAN offers other quality options in our Fixed, Hinged and Deep Hinged Window Kit lines.

Are there dimensions, design or other differences between the products being phased out and their substitutes?

Yes, there are slight differences between some of the models and their substitutes. The main differences are listed below.

NEMA Type

OLDNEW

Fixed: Type 4, 12

Hinged: Type 12

Deep Hinged: Type 12

Fixed: Type 12, 3R, 4, 4X

Hinged: Type 12

Deep Hinged: 12, 3R, 4, 4X                  


IP Rating

OLDNEW

Fixed: IP66

Hinged: IP66

Deep Hinged: IP66     

Fixed: IP66

Hinged: IP55

Deep Hinged: IP66                              

Material

OLDNEW

Fixed: Aluminum

Hinged: Aluminum

Deep Hinged: Aluminum

Fixed: Mild Steel, Stainless Steel

Hinged: Mild Steel

Deep Hinged: Mild Steel, Stainless Steel 

Finish

OLDNEW

Fixed: ANSI 61, RAL 7035

Hinged: ANSI 61, RAL 7035

Deep Hinged: ANSI 61, RAL 7035

Fixed: ANSI 61, RAL 7035, 304 brushed stainless steel

Hinged: ANSI 61

Deep Hinged: ANSI 61, 316L stainless steel