Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Iraq | English
Search for nVent products, resources, or ask any question you have
Loading search…
plastic foot
Hover to magnify image or click to enlarge

Tip-up Foot for Chassis, Plastic

Flexible and robust Tip-up foot for chassis, with carrying capacity of 25 kg per foot. Suitable for RatiopacPRO/-AIR, PropacPRO, CompacPRO, Comptec and Interscale.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Polyamide
Product Family RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
Product Type Foot
Type Foot
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.