Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Iraq | English
Search for nVent products, resources, or ask any question you have
Loading search…

Nuclear

Nuclear Instrumentation & Control

What are Nuclear Instrumentation & Control Applications?


Nuclear Instrumentation and Control (I&C) applications monitor and regulate critical processes in a nuclear power plant. They provide real‑time measurement of parameters such as temperature, pressure, neutron flux, and coolant flow to ensure safe and stable operation.

These systems also perform core control and protection functions, including reactor protection, automatic shutdown, and support of engineered safety features in compliance with nuclear regulations.
 

Nuclear‑Qualified I&C Hardware Infrastructure


Application‑specific plug‑in electronic cards are installed in shielded subracks with defined backplane architectures for power, signal, and data distribution. Subracks and precision front panels are mounted in thermally managed EMC cabinets designed to withstand seismic loads, vibration, electromagnetic interference (EMI), temperature extremes, and radiation.

Together, nuclear I&C applications support safety, compliance, and long‑term reliability through robust cabinet, subrack, and backplane infrastructure aligned with international nuclear standards.
 

Virtual World - Nuclear environment

Virtual World - Nuclear environment

Capabilities for Nuclear I&C Environments


At nVent SCHROFF, we understand the critical role design engineers, system integrators, and project managers play in meeting demanding technical and regulatory requirements. We deliver enclosures, system components, and system infrastructure engineered to the highest standards—including IEC 61000, IEEE 344, and IEC 60721—to ensure long-term performance and compliance in nuclear environments.

From operator safe, ergonomic front panels to custom-designed backplanes and modular subracks, our solutions support the full lifecycle of nuclear I&C systems. Equally important, we deliver proposals that ensure compliance, performance, and cost effectiveness to meet your requirements and support critical nuclear applications.
 

End-to-End Testing & Quality Assurance
 

Understanding the zero-tolerance for failure in nuclear environments, rigorous factory testing can be performed. Our end-of-line testing ensures that enclosures, subracks, and integrated assemblies arrive ready for seamless integration saving time and reducing risk on-site.
 

 


 

Products by Category

Varistar seismic
Steel Cabinets
Fan unit
Cabinet Cooling
Europacpro
19" Subracks
Backplanes
Backplanes
Varistar seismic
19" Power Supply
Insertion
Front Panels & Cassettes

Contact Us

Proven in nuclear I&C environments. Discover how.