Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Iraq | English
Search for nVent products, resources, or ask any question you have
Loading search…
mezzanine front panel
Hover to magnify image or click to enlarge

EMC Gasket for FMC and PMC

The O-ring gasket can be used for EMC shielding of PMC or FMC mezzanines. The O-ring will be assembled into the groove of the Mezzanine.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material EPDM-SBR Rubber
Product Type O-Ring
Width 13.68mm
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.