Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Egypt | English
Search for nVent products, resources, or ask any question you have
Loading search…
EuropacPRO rear hood
Hover to magnify image or click to enlarge

EuropacPRO Rear Hood for Stainless Steel EMC Gasket

The rear hood is used as a shielded rear boundary and requires 60 mm space. Therefore if the rear hood is used, the side panel depth must be 60 mm greater than the board depth. Contact between the rear hood and the horizontal rails is established by the stainless steel contact strip for the cover plate. Thus no additional EMC sealing is necessary. Rear hood cannot be used simultaneously with rear corner profile.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Finish Passivated
Material Aluminum
Product Family EuropacPRO
Product Type Cover
Type Rear Hood
Works With Subracks
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.