Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Egypt | English
Search for nVent products, resources, or ask any question you have
Loading search…

Outdoor Trackside

Outdoor Trackside

For signaling and communications, electronics securely protected in outdoor cabinets are of vital importance for railway safety. nVent SCHROFF outdoor cabinets provide twice the security: protected on the outside from vandalism and on the inside with climate-control, ensuring that the electronics housed withstand harsh environmental conditions according to EN 50125-3 and EN 60529.

Product Portfolio - Vibration and Vandal Resistant

Outdoor electronics cabinet

UNIBODY | Double-Wall

  • Simple and cost optimized
  • Communication applications at stations
  • Station information
  • Surveillance systems
  • Power and signal distribution
Browse Products
outdoor electronics cabinets

MODULAR | Double-Wall

  • Signalling applications
  • Communication based train control
  • Track control
  • Axle counter
  • Wheel temperature detection
  • Interlocking
  • Level crossing
Browse Products
Outdoor electronics cabinet

COMLINE | Single-Wall

  • The budget-priced outdoor cabinet
  • Pole, wall and floor mount enclosure
  • E.g. for Radio communication
Browse Products
Wall Mount Enclosures

IP66 | Wall or Pole Mount Enclosures

Browse Products
small form factor cases, rugged enclosure, breadboard case

IP65 | IP-Pro Alu EMC Enclosure Family

Browse Products
Climate Control Product News, Product News created for EU Distributors

Air Conditioners

Browse Products

Designed for the most challenging operating conditions

70507586_XXL.jpg

VERSATILE.

Supporting ETCS and CBTC systems, nVent SCHROFF Outdoor Cabinets deployed in a variety of settings. 

The versatile Outdoor Cabinet platform designed with ease of installation and maintenance in mind. Flexible features and capabilities, extend your application’s lifecycle, ensure safety and reliability and reduce operational costs affecting your Total Cost of Ownership (TCO) over your application’s lifespan.

CERTIFIED QUALITY.

The Outdoor Modular Cabinet ensures a smooth and dependable functioning of sensitive electronics in outdoor environments. The standardized components are based on IEC 61969.

Specifically, the Outdoor Modular Cabinet has been designed with relevant railway certifications in mind, which makes it the ideal solution for railway trackside applications.

Certified Quality - Outdoor Modular Cabinet

Design Verification Testing_Horizontal.webp

IEC 61969-3 and EN 50125-3

Protection against environmental conditions

EN 50125-3

Shock & vibration (1-3 m from the rail)

EN 60529

Ingress protection up to IP55

IEC 61587-2 and IEC 61969-3

Earthquake resistance up to Seismic Bellcore Zone 4

EN 50125-1/-3

Wind resistance (180 km/h)

EN 1627 and EN 1630

Vandalism protection

IEC 61969-2

Coordination dimensions

IEC 60068-2-75, IEC 62262 and IK 10

Impact/hammer test

Impressive All Around

outdoor modular cabinet

The newly designed Outdoor Modular Cabinet not only fulfills relevant railway certifications, but also offers additional functional benefits:

  • Thermal management options: double wall design with direct active fan cooling with control PWM and thermostat or cooling through air conditioner
  • Weight-efficiency, corrosion-resistant and robust aluminum construction with integrated corner blocks for structural integrity
  • Newly designed cladding parts, hinges and locks provide enhanced protection from vandalism
  • Flexible dimensions and extensive range of accessories and also compatibility with 19'' cabinet accessories
  • Access to cabinet from all sides for easy maintenance
Browse Products

Product Portfolio - Robust, functional and certified

outdoor unibody, outdoor electronics cabinets

Unibody

  • Inner case with removable outer cladding
  • Aluminum body
  • Mid-featured outdoor cabinet
  • Wall or pole mounting
  • Front accessibility
  • Double wall aluminum
  • Cooling through natural convection, fan or heat exchanger
Learn more
Outdoor Modular, outdoor electronics cabinets

Modular

  • Specifically certified for railway trackside applications
  • Aluminum profile frame
  • Removable, double-walled cladding
  • Flexible in design and dimensions
  • For high thermal management requirements
  • All sides accessible
Learn more
outdoor comline, outdoor electronics cabinets

Comline

  • For diverse applications in industry, transportation and communication
  • Weight- saving aluminum body
  • Single- wall cabinet
  • Front & rear accessibility
Learn more

Design Tools & Services

Outdoor Electronics Cabinet Configurator

Outdoor Cabinet Configurator

Online configurator, to support in finding the right outdoor cabinet solution.

Start your Design

Test Reports

We test our products under extreme environmental influences, such as high-temperature differences or vibrations.

Learn more

Services

Learn more about how we can help you bring products to the market faster and keep them performing longer.

Learn more

Case Studies & Reference Projects

Enclosures for train station security

Train Station Security & Passenger Information Systems

Implementing a State of the Art Station Information & Security System (SISS).

Learn more
railway trackside, railway system

Securing Autonomous Train Operation

Enabling driverless train operation - even in extreme temperature conditions.

Learn more
rail infrastructure

Detection of Wheel Tread Damages

Reducing maintenance time for mechanics and electronics on railroad vehicles through predictive maintenance.

Learn more

Helpful Resources

Rail-Snippet-SSH-Outdoor-EN_324x200.png

Flyer

Outdoor Modular Cabinet
 

Download
Rail-Snippet-BRO-Rail-Technology-EN-39601922.png

Brochure

Railway Technology Overview

Download

CHECK OUT THE COMPLETE RAILWAY PORTFOLIO

Railway Solutions

Railway Solutions

Overview

Learn More
TRACKSIDE SHELTER

Trackside Shelter

Applications

Learn More
On Board Rolling Stock

On-Board & Rolling Stock

Applications

Learn More
Technical Room

Technical Room

Applications

Learn More
AdobeStock_93955082.png

Railway Tunnel

Applications

Learn More

CONTACT & DISTRIBUTION

Contact Us

Unsure where to start?

If you are interested in working with us then please drop us a line, we would love to hear from you.

Contact Us

Where To Buy

Need to find our products near you?

Use our worldwide sales office locator to quickly find a nVent SCHROFF office near you.

Sales locator