Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Egypt | English
Search for nVent products, resources, or ask any question you have
Loading search…

Embedded Systems & Platforms: VPX, ATCA, PXIe & CPCI

PXIe Hero Banner
Highlight: PXIe Chassis

Tailored PXIe chassis solutions for your unique testing application

Learn More

Open Standard Systems and Backplane Design

Ensure reliability and performance for your electronic systems.


At nVent SCHROFF, we envision a system as the comprehensive infrastructure for your application. 

Our components are primarily developed and manufactured in-house, ensuring they work harmoniously. 

Each element is designed to integrate seamlessly and is rigorously tested internally to guarantee flawless operation. 

 

 

 

 

nVent SCHROFF Electronics Manufacturing Capabilities

Play

Comprehensive Infrastructure

Our systems offer complete infrastructure solutions, including backplanes, mechanics, cooling systems, power supplies, and hardware platform management.

In-House Expertise

All components are crafted and tested internally, guaranteeing quality and compatibility across the board.

Seamless Integration

Every component is built to work together, ensuring smooth operation and reducing the risk of system failure.

Scalability and Flexibility

Our systems adapt to evolving needs, enabling easy scalability and customization as your application grows.




Embedded Systems & Backplanes

nVent SCHROFF AdvancedTCA (ATCA) system for high-performance communication and 40G/100G data transfer

AdvancedTCA Systems

AdvancedTCA (ATCA) is an open standard by the PCI Industrial Computer Manufacturers Group (PICMG) for high-performance communication systems. 

Key Benefits 

  • High availability platform with a fully redundant architecture.
  • Robust shelf management for efficient event handling.  
  • Standard product range with all common slot configurations (2, 6 or 14 slots)

Key Features

  • Supports high-speed LVDS data transfer and multiple protocols: Ethernet, Serial Rapid I/O, PCI Express, and Infiniband.
  • Options for 40G or 100G data transfer rates.
  • Cooling capacity up to 500 watts per board at ΔT 10 Kelvin
  • AC, DC, or combined AC/DC power supply.

     

Browse Products

nVent SCHROFF MicroTCA (MTCA) system supporting PCIe Gen 5 and 100G Ethernet for modular scalability

MicroTCA Systems

MicroTCA (MTCA) is an open standard from PICMG for communication systems, offering high-speed data transfer and robust performance for various applications.

Key Benefits

  • High-speed data transfer using LVDS
  • Supports Ethernet, Serial Rapid I/O, PCI Express, and S-ATA/SAS
  • High-availability with fully redundant architecture
     

Key Features

  • Up to 100G Ethernet and PCIe Gen 5 high-speed data transfer with standard systems
  • Wide range of accessories (front panels, filler panels, etc.)
  • Systems compliant with MTCA.0, MTCA.1, and MTCA.4 standards

     

Browse Products

PXI Express (PXIe) chassis from nVent SCHROFF for high-speed test and measurement applications

PXI and PXI Express

PXI, developed by the PXI Systems Alliance, is designed for applications requiring high data transfer and synchronization, such as test and measurement or automation.

Key Benefits

  • High-speed data transfer and synchronization
  • Downward compatibility with CPCI, PXI, CPCI Express, and PXIe cards

Key Features

  • Desktop PXI & PXIe systems with various slot counts
  • Switches, bridges, and clock modules (PXIe) as mezzanine modules for customization
  • Optimized air flow for superior cooling
  • Supports up to 16GB/s PCIe Gen3 system bandwidth

     

Browse Products  Configure

CompactPCI (CPCI) Serial system for industrial computing with PCIe Gen 4 and USB 3.0 support

CompactPCI (CPCI) and CompactPCI Serial

CompactPCI (CPCI) and CompactPCI Serial are used in industrial applications, with CPCI based on desktop computer bus architecture and CPCI Serial incorporating modern protocols.

Key Benefits

  • Integrates multiple bus standards like PSB, H.110, and PXI.
  • Supports current and future protocols such as PCIe, Ethernet, USB, and S-ATA/SAS.

Key Features

  • Standard systems for 3U and 6U boards.
  • Single or redundant pluggable power supplies or ATX PSUs.
  • Systems with PSB, H.110, or PXI bus.
  • CPCI Serial supports PCIe Gen4, S-ATA Rev. 3.0, USB 3.0, and Ethernet 10GBase-T.

     

Browse Products

Rugged OpenVPX (VITA 65) system with air and conduction cooling for defense and aerospace

VME and VME64x

The VMEbus Manufacturers’ Group (VITA) standard is designed for industrial automation systems, offering robust board interconnection.

Key Benefits

  • Supports up to 21 slots
  • Higher data transfer rates with VME64x extension
  • Enhanced high-speed serial transfer up to 10 Gbps with VXS

Key Features

  • Compatible with 3U, 6U, and 9U boards
  • Interconnects with card widths of 4HP and depths of 160/220/280 mm
  • Supports Single and Dual Star topologies.

     

Browse Products

Rugged OpenVPX (VITA 65) system with air and conduction cooling for defense and aerospace

VPX

VPX, the latest VITA specification, is designed for rugged, high-performance systems with various cooling options.

Key Benefits

  • Supports multiple data transfer mechanisms like VMEbus, PCI, Ethernet, and PCIe.
  • Ensures interoperability with Open VPX (VITA 65) for diverse backplane topologies.

Key Features

  • Suitable for 3U and 6U boards with air, conduction, and liquid cooling.
  • Data transfer rates up to 10 Gbit/s.
  • Excellent cooling and EMC protection.

     

Browse Products

Custom high-speed backplane design capabilities for PXIe, VPX, and ATCA embedded systems

Backplane Design Capabilities

nVent SCHROFF provides a comprehensive range of standard backplanes designed to meet your specific needs.

Key Benefits

  • Tailor-made backplane development and modification available for unique specifications
  • In-house development and manufacturing ensure quality and efficiency
  • Expert support for technical queries, quotes, and project assistance

Key Features

  • Extensive standard backplane lineup including AdvancedTCA, MicroTCA, CompactPCI, CompactPCI Serial, PXIe, VPX, and VME
  • Capability to handle custom requirements, from minor tweaks to custom form factors and connection topologies

     

Browse Products 

Test Adapters

Test Adapters

Test adapters are crucial for debugging boards, enabling seamless integration and evaluation. Plug a test board into the adapter and insert it into a system slot for easy access to components.

Key Benefits

  • Easy access to test points, signals, addresses, and power from the backplane connector at the front.
  • Voltage and current measurement fields for precise diagnostics.
  • Custom connectivity with wire wrap pins for specialized setups.

Key Features

  • A variety of DIN-connectors: B, C, D, E, F, and M.
  • Configure personalized 6 or 9 U Test Adapters using mechanical sets and guide rails from nVent SCHROFF's 3 U Test Adapters.

     

Browse Products 




News and Resources

News&Resources-Systems-PXIe

PXI Express Chassis and Controller

PXIe System Solution. New generation available.

Learn More
News&Resources-Systems-Configurators

PICMG & VITA Systems Configurators

Configure your design

Learn More
News&Resources-Systems

System Solution Brochure

Networked with the technologies of the future.

Download
News&Resources-Systems-Firmware

Firmware

Firmware For ATCA, MicroTCA and Shelf Manager

Learn More



Partnering with the Best to Create Industry Leading Solutions

CONTACT & DISTRIBUTION

Contact Us

Unsure where to start?

If you are interested in working with us then please drop us a line, we would love to hear from you.

Contact Us

Where To Buy

Need to find our products near you?

Use our worldwide sales office locator to quickly find a nVent SCHROFF office near you.

Sales locator