All Products
Products | 518 results (2349 items)

Threaded Bridle Ring
Efficient means of low voltage and data cable support in combination with several CADDY fasteners to most any structural element.

nVent CADDY Speed Link Y-Hook with Eyelet Extension
nVent CADDY Speed Link Extension with Y-Hooks allowing to quickly support basket tray, cable tray or lighting, when used in combination with precut lengths of wire.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Speed Link Y-Hook with Eyelet Extension, 2 mm Wire, 0.5 m Y-Length

Wire Basket Tray Clip
Tool-free, universal attachment for wire basket tray to standard strut profiles. Works with any commercially available wire basket tray. Ideal compliment to our CADDY cable tray support offering.
Catalog NumberItem NameAdd to Quote action
Wire Basket Tray Clip, 3/16"-5/16" (4 - 8 mm) Wire

Manual Swaging Tool
Single size and multi-size tool to swage (crimp) oval sleeves onto cable (wire rope) brace to lock it in place.
Catalog NumberItem NameAdd to Quote action
Manual Swaging Tool, #12 Brace

nVent CADDY Speed Link SLK with Angle Bracket
Versatile overhead support solution that is easy to adjust and installs quickly to various ceiling or deck structures.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 1 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 3 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 5 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 3 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 5 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 3 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 3 mm Wire, 5 m Length

nVent CADDY Pyramid ST Fixed Strut Support
Provides a fixed-height mounting platform 4.8" or 6.4" (122 mm or 164 mm) off the roof surface with 6", 10", or 16" (152 mm, 254 mm, or 406 mm) of usable strut length.
Catalog NumberItem NameAdd to Quote action
Rooftop Pyramid ST Fixed Strut Support, 254 mm x 122 mm
Rooftop Pyramid ST Fixed Strut Support, 254 mm x 163 mm
Rooftop Pyramid ST Fixed Strut Support, 406 mm x 122 mm
nVent CADDY Pyramid ST Fixed Strut Support, 406 mm x 163 mm
Rooftop Pyramid ST Fixed Strut Support, 152 mm x 122 mm

Catalog NumberItem NameAdd to Quote action
2000 U-Channel Beam Clamp

Cable Tie with Flange Clip
Effective means of cable support and secureness to structural steel beam elements. Easy to install, hammer-on and wrap the integrated cable tie to neatly install along structural steel flange.
Catalog NumberItem NameAdd to Quote action

nVent CADDY Speed Link SLS with Decking Hook
Versatile overhead support solution that is easy to adjust and installs quickly to various metal deck structures. Ideal for trapeze applications.

nVent CADDY Pyramid Tool-Free Pipe Support Kit
Provides a fixed height support 4" (102 mm) off the roof surface for outside pipe diameters between 0.50" - 2.38" (12.7 - 60.3 mm). Kits come in 5.5", 10" or 16" (140 mm, 254 mm, or 406 mm) lengths.

nVent CADDY Macrofix Non-Insulated M8/M10
Pipe clamp with threaded combi nut; for use with non-insulated metal pipe.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Macrofix Non-Insulated M8/M10, 15–19 mm OD, 3/8" Pipe, 10 DN
nVent CADDY Macrofix Non-Insulated M8/M10, 19–23 mm OD, 1/2" Pipe, 15 DN
Macrofix Non-Insulated M8/M10, 23–29 mm OD, 3/4" Pipe, 20 DN
Macrofix Non-Insulated M8/M10, 29–35 mm OD, 1" Pipe, 25 DN
nVent CADDY Macrofix Non-Insulated M8/M10, 35–41 mm OD
Macrofix Non-Insulated M8/M10, 41–48 mm OD, 1 1/4" Pipe, 32 DN
Macrofix Non-Insulated M8/M10, 48–54 mm OD, 1 1/2" Pipe, 40 DN
Macrofix Non-Insulated M8/M10, 54–62 mm OD, 2" Pipe, 50 DN
Macrofix Non-Insulated M8/M10, 62–72 mm OD
Macrofix Non-Insulated M8/M10, 73–83 mm OD, 2 1/2" Pipe, 65 DN
Macrofix Non-Insulated M8/M10, 83–93 mm OD, 3" Pipe, 80 DN
Macrofix Non-Insulated M8/M10, 93–103 mm OD, 3 1/2" Pipe, 90 DN
Macrofix Non-Insulated M8/M10, 103–113 mm OD
Macrofix Non-Insulated M8/M10, 113–123 mm OD, 4" Pipe, 100 DN
Macrofix Non-Insulated M8/M10, 123–133 mm OD
Macrofix Non-Insulated M8/M10, 133–143 mm OD, 5" Pipe, 125 DN
nVent CADDY Macrofix Non-Insulated M8/M10, 143–153 mm OD
nVent CADDY Macrofix Non-Insulated M8/M10, 155–165 mm OD
nVent CADDY Macrofix Non-Insulated M8/M10, 165–175 mm OD, 6" Pipe, 150 DN
nVent CADDY Macrofix Non-Insulated M8/M10, 195–205 mm OD
nVent CADDY Macrofix Non-Insulated M8/M10, 210–220 mm OD, 8" Pipe, 200 DN
nVent CADDY Macrofix Non-Insulated M8/M10, 220–230 mm OD
nVent CADDY Macrofix Non-Insulated M8/M10, 244–255 mm OD
nVent CADDY Macrofix Non-Insulated M8/M10, 270–280 mm OD, 10" Pipe, 250 DN
nVent CADDY Macrofix Non-Insulated M8/M10, 314–324 mm OD, 12" Pipe, 300 DN