Wire Basket Tray Clip, 3/16"-5/16" (4 - 8 mm) Wire
Hover to magnify image or click to enlarge
Wire Basket Tray Clip, 3/16"-5/16" (4 - 8 mm) Wire
Catalog#: KBT
The KBT Wire Basket Tray Clip is an easy-to-install time-saving solution for securely attaching wire basket tray to strut. Simply place the basket tray on top of the strut, position the KBT clip over the tray at the desired position, squeeze the KBT and slide it in place to finish the connection - that simple! The installation is completed without any tools or additional hardware. The KBT Wire Basket Tray Clip is another time-saving solution designed to help contractors complete projects faster, easier, and more efficiently.
Details
Application images
Resources
CAD
Video
Features
- Attaches wire basket tray to strut without additional hardware
- No tools required
Specifications
PRODUCT ATTRIBUTES
Brochure
Data Sheet
Flyer
Installation Manual / Instruction Sheet


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.