Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Bangladesh | English
Search for nVent products, resources, or ask any question you have
Loading search…

nVent Electrical Connections Solutions

nVent Electrical Connections Solutions

Why nVent connection solutions?

An adequate supply of high-quality power is critical to ensuring the uptime of the data center’s IT equipment and services. nVent Electrical Connections ensure reliable critical power infrastructure for data center assets.

  • Customizable, versatile, adaptable, extensive product offering
  • Space-saving and easy-to-install solutions
  • Total installation cost reduction
  • Design support
  • On-site training and certifications available for installers
ERIFLEX-3D-N03014-FleXbusProdcutRender-EN-Top connections.webp



FleXbus System  

nVent ERIFLEX FleXbus is an innovative and patented connection solution between two electrical equipment installations, such as transformers, switchboards, generators or large Uninterrupted Power Supplies (UPS). Due to its unique concept, nVent ERIFLEX FleXbus is an alternative power connection solution for up to 50% quicker installation and 20% reduction in total installed cost at a minimum.

  • Flexible insulated copper-plated, aluminum flat braid
  • Better current/ampacity than cable due to skin effect
  • More flexible than cable
  • No bending radius to respect
  • Ready-to-use from one side with direct connection on busbar or circuit breaker palm 

LEARN MORE




Mechanical Lugs

nVent offers on-site training and compression training certification with our nVent ILSCO Cutting and Crimping Tools. 

nVent ILSCO Mechanical Connectors

nVent ILSCO Panelboard Lugs are designed to provide reliable and efficient connections for both copper and aluminum conductors. 

  • High-Quality Materials and Construction: Made from high-strength 6061-T6 aluminum alloy, which offers excellent conductivity and corrosion resistance.
  • Dual-Rated for Versatility: Compatible with copper and aluminum conductors.
  • Compliance and Certification: UL 486A/B 90°C Listed and CSA Certified, making them suitable for circuits rated up to 35 KV.
  • Customizable: Provide custom lugs, with options for port and hole number, bolt size and more.

LEARN MORE

Panelboard Lugs.webp



Compression Connectors.webp

Compression Connectors 

nVent ILSCO SureCrimp Compression Connectors offer a wide-ranging line including copper and aluminum compression connectors featuring an optimized crimp profile that ensures a strong, long-lasting connection. 

SureCrimp connectors are available in a wide range of sizes and configurations to accommodate various wire gauges and applications, and are UL-listed, CSA-certified, and are color-coded for easy die identification.

LEARN MORE

Cutting and Crimping Tools

nVent offers on-site training and compression training certification with our nVent ILSCO Cutting and Crimping Tools.   

LEARN MORE




RESOURCES

Data Center Solutions

Data Center Solutions

See brochure
FlexBux Thumb

nVent ERIFLEX FlexBus

See brochure