Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Bangladesh | English
Search for nVent products, resources, or ask any question you have
Loading search…

Rooftop Supports and Solutions

Rooftop Support Solutions
nVent CADDY Pyramid

nVent CADDY Pyramid rooftop supports are a surface-mounted solution for supporting electrical and mechanical applications on a variety of roof surfaces. They offer superior load capacity and dramatically reduce installation time by replacing slow, heavy and labor-intensive methods to support pipes, conduits, ducts, cable trays and equipment.

 

“Our clients’ roofs are a significant investment. Protecting these assets requires the use of engineered solutions that can withstand the test of time, which is why we have standardized on the Pyramid family of rooftop supports.”

- Chris Denman, vice president and partner of Roof Management, LLC.

Pyramid Benefits


nVent CADDY rooftop solutions are specially designed to properly support heavy loads, to minimize the chances of point loading or abrading the roof membrane, and to ensure chemical compatibility with anything placed on the membrane.

Meet project deadlines and stay within scope while delivering high-quality work with these easy-to-install solutions.

PyramidDetails.png

Unlike wood blocks, Pyramid supports are specifically designed for rooftop applications, incorporating unique materials and finishes that protect roof membranes and provide superior corrosion protection.

1) Hot-dip galvanized for superior corrosion protection

2) UV stabilized for long lasting performance

3) Foam bottom offers low abrasion interface for better roof membrane protection

4) Compatible with roof surfaces including single ply, bituminous, metal and spray foam

 

Load Rating

  • Fewer supports required for the same load
  • Less material, less labor

Load Distribution

  • Minimizes point loading and stress concentrations
  • Reduces likelihood of roof membrane damage

Foam Bottom

  • Provides roof membrane compatibility
  • Eliminates the need for a separation sheet

nVent CADDY Quality and Innovations

  • More than 14 years of designing and building high-quality rooftop support solutions
  • Continuously innovating for over 110 years

Pyramid Load Distribution Testing


Caddy Pyramid Test Chart

Pyramid and alternative solutions were tested at various loads using a pressure sensitive mat. These graphics show the static load transferred to the roof membrane. There are two key findings from the tests:

  • At any given load, nVent CADDY Pyramid offers superior load distribution than many alternatives

  • Pyramid covers a broader range of load ratings than many alternatives

Featured Products


Learn More


Ready to get started?

Have a project that's ready for planning?
Get in contact with us and let us know how we can assist with our solutions, expertise or product offering.

CONTACT US