Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United Arab Emirates | English
Search for nVent products, resources, or ask any question you have
Loading search…
PH4648.jpg image
Hover to magnify image or click to enlarge

Strut Nut with Spring, Channel Type A, S316, M10 Rod, 8 mm

Catalog#: SPRAM10S6
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Pull-Out Strength
Part Number Channel Thickness
2,5 mm 2 mm 1,5 mm
SPRAM6xx 2000 N 2000 N 2000 N
SPRAM8xx 3330 N 3330 N 3330 N
SPRAM10xx 4890 N 4440 N 4440 N
SPRAM12xx 4890 N 4660 N 4440 N
SPRAM12Txx 5670 N 5050 N 4440 N

Diagrams

Application images Resources Compatible Items
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy