Strut Nut without Spring, Stainless steel, M10 Rod, 8 mm
Hover to magnify image or click to enlarge
Strut Nut without Spring, Stainless steel, M10 Rod, 8 mm
Catalog#: NUTM10S6
Details
Resources
Compatible Items
Features
- Used to create metal frames with nVent CADDY Eristrut channels
Specifications
PRODUCT ATTRIBUTES
| Pull-Out Strength | ||||
| Part Number | Channel Type | Channel Thickness | ||
| 2,5 mm | 2 mm | 1,5 mm | ||
| NUTM6xx | A, C | 2000 N | 2000 N | 2000 N |
| D, E | 2000 N | - | - | |
| NUTM8xx | A, C | 3330 N | 3330 N | 3330 N |
| D, E | 3330 N | - | - | |
| NUTM10xx | A, C | 4890 N | 4440 N | 4440 N |
| D, E | 4890 N | - | - | |
| NUTM12xx | A, C | 4890 N | 4660 N | 4440 N |
| D, E | 3670 N | - | - | |
| NUTM12Txx | A | 5670 N | 5050 N | 4440 N |
| D, E | 4250 N | - | - | |
| NUTM16xx | A | 5670 N | 4660 N | 4440 N |
| D, E | 4250 N | - | - | |
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.