A12 Standard Coupler for Cryogenic Applications, 32 mm, #10
Hold musen over for at forstørre billedet eller klik for at forstørre.
A12 Standard Coupler for Cryogenic Applications, 32 mm, #10
Katalog#: EL32A12CRN
The nVent LENTON brand of cryogenic reinforcement splicing systems should be specified whenever cryogenic-grade reinforcing bar is used, or during normal operating or emergency conditions where the temperature falls below -20 °C (-4 °F). By combining the nVent LENTON taper-threaded couplers with state-of-the-art materials, we have developed one of the slimmest couplers on the market, while still maintaining top performance. Typical construction projects include LNG and LPG storage tanks.
Detaljer
Ressourcer
CAD
Funktioner
- Designed to splice the same diameter bars where the second bar can be rotated and is not restricted in its axial direction
- Slim design maintains concrete cover
- Installs quickly and easily
- Improved performance and reliability at cryogenic temperatures (-168 °C / -270 °F)
Specifikationer
Produktegenskaber
Installationsvejledning / instruktionsark
Teknisk håndbog
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.