Combat Aircraft

Combat Aircraft

Superior Protection. SWaP Optimized.

We understand military and defense compliance requirement, so we can provide certification and procured part tracing for government programs. Discover highly flexible and cost-effective Aerospace & Defense solutions from nVent SCHROFF, to accommodate your combat equipment and increase your clamp and thermal performance, simplify your supply chain with options to manage assemblies with one part number, and overcome your toughest engineering challenges with nVent SCHROFF Design Team support.

Product Portfolio

High Thermal Sawtooth Card Lok

High Thermal Sawtooth Card-Lok

Best in class thermal performance in a small profile Card-Lok.

Browse Products
Conduction Cooled Assemblies, CCA

Conduction Cooled Assemblies

Optimized clamshell and heat frame designs to get more heat out of the board.

Browse Products
PCB extractor, PCB inserters, circuit board extractor

Tolerance Compensating Extractor

VITA compliant extractor that can be operated with a gloved hand.

Browse Products
Card Lok, Wedge Lok

Torque Limiting and Toolless Card-Loks

Designed for second level and field maintenance applications where a module needs to be removed and re-installed often without any specialized tools.​

Browse Products

Product Spotlight: Conduction Cooled Assemblies (CCAs)

Performance and Dependability: High-Performance Conduction Cooled Assemblies for VITA Designs. Overcome the Toughest Engineering Challenges with nVent SCHROFF.

Partner with our Design Team Support and Engineering Experts to solve thermal challenges through thermal analysis to speed up the prototyping process before any metal is cut. We offer simulation and modeling, component and board temperature measurements, and Card-Lok and Wedge-Lok interface temperature measurements.

We've simplified the supply chain for our CCAs. We've made it possible to manage your entire conduction-cooled assembly with one part number!

We've also created the High Thermal Integrated CCA by machining our High Thermal Sawtooth (HTS) Card-Lok directly into the CCA frame resulting in up to 40% increased thermal performance. 

Order Your FREE 3D Printed CCA Prototype

Watch our CCA design process - we'll walk through the process from start to finish including:

 

  • Comprehensive consultation from the very beginning.
  • Ability to work with existing board, frame, or chassis designs
  • CAD templates and 3D printed prototypes available
  • Thermal design, simulation and analysis services
  • Over 60 years of experience as an industry leader in board retention and cooling
Conduction Cooled Assemblies: Learn How We Can Help Address Your Thermal Challenges

Play

Extractors

A broad selection of nylon and metal to meet extraction force needs

Hardware

  • Meets the latest VITA standards
  • High-performance options
  • 2nd level maintenance ready designs

Components

EMC Gaskets, thermal pads, ESD packaging, and connectors are all readily available to add onto your Conduction Cooled Assembly

Card and Wedge-Loks

  • Standard COTS or modified to meet application needs
  • High performance, industry-leading designs from nVent SCHROFF's Calmark and Birtcher lines
    • Best in class thermal designs
    • Increased resistance to shock and vibration

Conduction Cooled Assembly

  • Milled clamshell or assembly
  • Follows VITA standards
  • Downloadable CAD files available
  • Assembly and kitting

Design Tools & Services

Wedge-Lok Configurator

Start Your Design

Thermal Simulation and Testing

Learn More

Project Consultation - Collaborative Design

Learn More

Mechanical Design & Prototyping

Learn More

Resources

Case Study

We helped a customer develop an IP65 compliant system for data acquisition

Case Study

We helped a customer create a custom VPX XMC Carrier to accommodate different modules and hot spot locations

SCHROFF-SB-H81327-DefenseAerospaceICON.png

Aerospace & Defense Brochure

Read more
Snippet-A And D-H85804-703Extractor-Datasheet

Datasheets

Read More
Snippet-A And D-H83403-HTS-Whitepaper

Whitepapers

Read More

Contact

Unsure where to start? For all your design, product and service needs, reach out to one of our experts today.